進階搜尋
全部筆數 28
Part Number | Application | Series | Series Description | Size | TCC | RV (Vdc) | Cap. | Cap. Tol. | Length L (mm)* | Width W (mm)* | Thickness T (mm)* | Test Method | Packing | Characteristic Charts Charts* | Series Datasheet |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SC1808JKNPOWBN100 | Safety Cap. | SC | Safety Capacitor | 1808 (4520) | NPO | X1/Y2 | 10 pF | ±5% | 4.6+0.6/-0.3 | 2.0 ± 0.30 | 1.25 ± 0.20 | IEC-60384, EN132400 | Embossed Plastic Tape Reel 7 inch | ||
SC1808JKNPOWBN101 | Safety Cap. | SC | Safety Capacitor | 1808 (4520) | NPO | X1/Y2 | 100 pF | ±5% | 4.6+0.6/-0.3 | 2.0 ± 0.30 | 2.0 ± 0.20 | IEC-60384, EN132400 | Embossed Plastic Tape Reel 7 inch | ||
SC1808JKNPOWBN151 | Safety Cap. | SC | Safety Capacitor | 1808 (4520) | NPO | X1/Y2 | 150 pF | ±5% | 4.6+0.6/-0.3 | 2.0 ± 0.30 | 2.0 ± 0.20 | IEC-60384, EN132400 | Embossed Plastic Tape Reel 7 inch | ||
SC1808JKNPOWBN220 | Safety Cap. | SC | Safety Capacitor | 1808 (4520) | NPO | X1/Y2 | 22 pF | ±5% | 4.6+0.6/-0.3 | 2.0 ± 0.30 | 1.25 ± 0.20 | IEC-60384, EN132400 | Embossed Plastic Tape Reel 7 inch | ||
SC1808JKNPOWBN221 | Safety Cap. | SC | Safety Capacitor | 1808 (4520) | NPO | X1/Y2 | 220 pF | ±5% | 4.6+0.6/-0.3 | 2.0 ± 0.30 | 2.0 ± 0.20 | IEC-60384, EN132400 | Embossed Plastic Tape Reel 7 inch | ||
SC1808JKNPOWBN330 | Safety Cap. | SC | Safety Capacitor | 1808 (4520) | NPO | X1/Y2 | 33 pF | ±5% | 4.6+0.6/-0.3 | 2.0 ± 0.30 | 1.6 ± 0.20 | IEC-60384, EN132400 | Embossed Plastic Tape Reel 7 inch | ||
SC1808JKNPOWBN331 | Safety Cap. | SC | Safety Capacitor | 1808 (4520) | NPO | X1/Y2 | 330 pF | ±5% | 4.6+0.6/-0.3 | 2.0 ± 0.30 | 2.0 ± 0.20 | IEC-60384, EN132400 | Embossed Plastic Tape Reel 7 inch | ||
SC1808JKNPOWBN470 | Safety Cap. | SC | Safety Capacitor | 1808 (4520) | NPO | X1/Y2 | 47 pF | ±5% | 4.6+0.6/-0.3 | 2.0 ± 0.30 | 1.6 ± 0.20 | IEC-60384, EN132400 | Embossed Plastic Tape Reel 7 inch | ||
SC1808JKNPOWBN680 | Safety Cap. | SC | Safety Capacitor | 1808 (4520) | NPO | X1/Y2 | 68 pF | ±5% | 4.6+0.6/-0.3 | 2.0 ± 0.30 | 1.6 ± 0.20 | IEC-60384, EN132400 | Embossed Plastic Tape Reel 7 inch | ||
SC1808KKX7RTBB102 | Safety Cap. | SC | Safety Capacitor | 1808 (4520) | X7R | X2 | 10 nF | ±10% | 4.6+0.6/-0.3 | 2.0 ± 0.30 | 1.25 ± 0.20 | IEC-60384, EN132400 | Embossed Plastic Tape Reel 7 inch |
顯示筆數