Confirm
Find your products
產品類別
型態
系列

瞬態抑制二極管 (一般)

TVS(瞬態電壓抑制管)對過電壓峰值具有較快的響應速度。其動態內阻低,鉗位性能好。YAGEO提供不同封裝的TVS産品,工作電壓範圍為5 ~ 600V(甚至更高)。TVS主要適用于電子電路中數據傳輸線的單向或雙向傳輸。 

 

SMA6L

  • 封裝: DO221AC
  • 功率: 600W
  • 反向截止電壓: 5.0~250V
  • 低矮封裝
  • 平脚設計
  • 兼容 SMA 焊盤
yageo_SMAF_24040118_946.png
*備註說明
PartNumber Part Number alias Vrwm(V)
Vbr max.(V)
Vc(V)
It(mA) Ipp(A)
Ir(μA) Datasheet
SMA6L10A Unidirectional 10 12.3 17 1 35.3 5
SMA6L11A Unidirectional 11 13.5 18.2 1 33 1
SMA6L12A Unidirectional 12 14.7 19.9 1 30.2 1
SMA6L13A Unidirectional 13 15.9 21.5 1 28 1
SMA6L14A Unidirectional 14 17.2 23.2 1 25.9 1
SMA6L15A Unidirectional 15 18.5 24.4 1 24.6 1
SMA6L16A Unidirectional 16 19.7 26 1 23.1 1
SMA6L17A Unidirectional 17 20.9 27.6 1 21.8 1
SMA6L18A Unidirectional 18 22.1 29.2 1 20.6 1
SMA6L20A Unidirectional 20 24.5 32.4 1 18.6 1
SMA6L22A Unidirectional 22 26.9 35.5 1 16.9 1
SMA6L24A Unidirectional 24 29.5 38.9 1 15.5 1
SMA6L26A Unidirectional 26 31.9 42.1 1 14.3 1
SMA6L28A Unidirectional 28 34.4 45.4 1 13.3 1
SMA6L30A Unidirectional 30 36.8 48.4 1 12.4 1
SMA6L33A Unidirectional 33 40.6 53.3 1 11.3 1
SMA6L36A Unidirectional 36 44.2 58.1 1 10.4 1
SMA6L40A Unidirectional 40 49.1 64.5 1 9.3 1
SMA6L43A Unidirectional 43 52.8 69.4 1 8.7 1
SMA6L45A Unidirectional 45 55.3 72.7 1 8.3 1
SMA6L48A Unidirectional 48 58.9 77.4 1 7.8 1
SMA6L5.0A Unidirectional 5 7 9.2 10 65.3 800
SMA6L51A Unidirectional 51 62.7 82.4 1 7.3 1
SMA6L54A Unidirectional 54 66.3 87.1 1 6.9 1
SMA6L58A Unidirectional 58 71.2 93.6 1 6.5 1
SMA6L6.0A Unidirectional 6 7.37 10.3 10 58.3 800
SMA6L6.5A Unidirectional 6.5 7.98 11.2 10 53.6 500
SMA6L60A Unidirectional 60 73.7 96.8 1 6.2 1
SMA6L64A Unidirectional 64 78.6 103 1 5.9 1
SMA6L7.0A Unidirectional 7 8.6 12 10 50 200
SMA6L7.5A Unidirectional 7.5 9.21 12.9 1 46.6 100
SMA6L70A Unidirectional 70 86 113 1 5.3 1
SMA6L75A Unidirectional 75 92.1 121 1 5 1
SMA6L78A Unidirectional 78 95.8 126 1 4.8 1
SMA6L8.0A Unidirectional 8 9.83 13.6 1 44.2 50
SMA6L8.5A Unidirectional 8.5 10.4 14.4 1 41.7 20
SMA6L85A Unidirectional 85 104 137 1 4.4 1
SMA6L9.0A Unidirectional 9 11.1 15.4 1 39 10
※ 注意: 因EOL或是其他因素需棄置本產品時,請尋求正確的處置方法,並依照當地規定棄置。
※ 國巨集團以及旗下公司不建議將一般商用或車規級產品用於高可靠性應用或載人航天飛行領域的應用。 免責聲明