Confirm
Part Number

※ 国巨料号搜寻至少输入6个字元(保护元件5字元)。

进阶搜索
产品类别
型态
系列

Size

~

Resistance

~

TCR

~

Tolerance

~

Power

~

TCC

Capacitance

~

Size

~

Voltage (V)

Power

~

Resistance

~

Tolerance

~

TCR

~

Operation Frequency

Vrwm(V)

~

Ipp(A)

~

Vbr max.(V)

~

Vc(V)

~

Vac(V)

~

Vdc(V)

~

V1mA

~

Ip(A)

~

Vmax(V)

~

It(A)

~

Ih(A)

~

Vs(V)

~

suge current cap.(A)

~

Vdrm(V)

~

Co(pF)

~

Vs(V)

~

IPP

~

mm

~

(Ω)

~

(A)

~

Vrwm(V)

~

Ppp(W)

~

Vbr min.(V)

~

Cj(pF)

~

100V/s(V)

~

1000V/us(V)

~

8/20μs 10times(KA)

~

T-ref(°C)

~

R-ref(KΩ)

~

|±R-tol|(%)

~

Tmax(°C)

~

Package

Beta type

~

Voltage (V)

~

Life

~

Capacitance

~

Case Size

~

Size

Tolerance

~

Inductance

~

Impedance

~
显示笔数
Export this page
全部笔数 41
Part Number Series Size Packing Packing Description Resistance TCR Tolerance Power(W) Datasheet
VT1206BRB071M5L VT 1206 (3216) Paper tape 07 inch Dia. Reel 1,500,000 ±10ppm/°C ±0.1% 1/4
VT1206BRB071ML VT 1206 (3216) Paper tape 07 inch Dia. Reel 1,000,000 ±10ppm/°C ±0.1% 1/4
VT1206BRB07240KL VT 1206 (3216) Paper tape 07 inch Dia. Reel 240,000 ±10ppm/°C ±0.1% 1/4
VT1206BRB07330KL VT 1206 (3216) Paper tape 07 inch Dia. Reel 330,000 ±10ppm/°C ±0.1% 1/4
VT1206BRB07499KL VT 1206 (3216) Paper tape 07 inch Dia. Reel 499,000 ±10ppm/°C ±0.1% 1/4
VT1206BRB07750KL VT 1206 (3216) Paper tape 07 inch Dia. Reel 750,000 ±10ppm/°C ±0.1% 1/4
VT1206BRD07180KL VT 1206 (3216) Paper tape 07 inch Dia. Reel 180,000 ±25ppm/°C ±0.1% 1/4
VT1206BRD071M1L VT 1206 (3216) Paper tape 07 inch Dia. Reel 1,100,000 ±25ppm/°C ±0.1% 1/4
VT1206BRD071M2L VT 1206 (3216) Paper tape 07 inch Dia. Reel 1,200,000 ±25ppm/°C ±0.1% 1/4
VT1206BRD071M5L VT 1206 (3216) Paper tape 07 inch Dia. Reel 1,500,000 ±25ppm/°C ±0.1% 1/4
1 2 3 4 5
of
5
of
5
显示笔数