Confirm
Part Number

※ 国巨料号搜寻至少输入6个字元(保护元件5字元)。

进阶搜索
产品类别
型态
系列

Size

~

Resistance

~

TCR

~

Tolerance

~

Power

~

TCC

Capacitance

~

Size

~

Voltage (V)

Power

~

Resistance

~

Tolerance

~

TCR

~

Operation Frequency

Vrwm(V)

~

Ipp(A)

~

Vbr max.(V)

~

Vc(V)

~

Vac(V)

~

Vdc(V)

~

V1mA

~

Ip(A)

~

Vmax(V)

~

It(A)

~

Ih(A)

~

Vs(V)

~

suge current cap.(A)

~

Vdrm(V)

~

Co(pF)

~

Vs(V)

~

IPP

~

mm

~

(Ω)

~

(A)

~

Vrwm(V)

~

Ppp(W)

~

Vbr min.(V)

~

Cj(pF)

~

100V/s(V)

~

1000V/us(V)

~

8/20μs 10times(KA)

~

T-ref(°C)

~

R-ref(KΩ)

~

|±R-tol|(%)

~

Tmax(°C)

~

Package

Beta type

~

Voltage (V)

~

Life

~

Capacitance

~

Case Size

~

Size

Tolerance

~

Inductance

~

Impedance

~
显示笔数
Export this page
全部笔数 107
Part Number Series Size Packing Packing Description Resistance TCR Tolerance Power(W) Datasheet
PU2512FKGP60U3L PU 2512 (6432) Embossed plastic tape 07 inch Dia. reel .0003 ±200ppm/°C ±1% 6
PU2512FKGP60U5L PU 2512 (6432) Embossed plastic tape 07 inch Dia. reel .0005 ±200ppm/°C ±1% 6
PU2512FKM130R003L PU 2512 (6432) Embossed plastic tape 13 inch Dia. reel .003 ±75ppm/°C ±1% 4
PU2512FKM130R004L PU 2512 (6432) Embossed plastic tape 13 inch Dia. reel .004 ±75ppm/°C ±1% 4
PU2512FKM130R005L PU 2512 (6432) Embossed plastic tape 13 inch Dia. reel .005 ±75ppm/°C ±1% 4
PU2512FKMP50R002L PU 2512 (6432) Embossed plastic tape 07 inch Dia. reel .002 ±75ppm/°C ±1% 5
PU2512FKNP50R001L PU 2512 (6432) Embossed plastic tape 07 inch Dia. Reel .001 ±175ppm/°C ±1% 5
PU2512JKGP60U3L PU 2512 (6432) Embossed plastic tape 07 inch Dia. Reel .0003 ±200ppm/°C ±5% 6
PU2512JKGP60U5L PU 2512 (6432) Embossed plastic tape 07 inch Dia. Reel .0005 ±200ppm/°C ±5% 6
PU2512JKM130R003L PU 2512 (6432) Embossed plastic tape 13 inch Dia. Reel .003 ±75ppm/°C ±5% 4
1 2 3 4 5 ......
of
11
of
11
显示笔数