Confirm
Part Number

※ 国巨料号搜寻至少输入6个字元(保护元件5字元)。

进阶搜索
产品类别
型态
系列

Size

~

Resistance

~

TCR

~

Tolerance

~

Power

~

TCC

Capacitance

~

Size

~

Voltage (V)

Power

~

Resistance

~

Tolerance

~

TCR

~

Operation Frequency

Vrwm(V)

~

Ipp(A)

~

Vbr max.(V)

~

Vc(V)

~

Vac(V)

~

Vdc(V)

~

V1mA

~

Ip(A)

~

Vmax(V)

~

It(A)

~

Ih(A)

~

Vs(V)

~

suge current cap.(A)

~

Vdrm(V)

~

Co(pF)

~

Vs(V)

~

IPP

~

mm

~

(Ω)

~

(A)

~

Vrwm(V)

~

Ppp(W)

~

Vbr min.(V)

~

Cj(pF)

~

100V/s(V)

~

1000V/us(V)

~

8/20μs 10times(KA)

~

T-ref(°C)

~

R-ref(KΩ)

~

|±R-tol|(%)

~

Tmax(°C)

~

Package

Beta type

~

Voltage (V)

~

Life

~

Capacitance

~

Case Size

~

Size

Tolerance

~

Inductance

~

Impedance

~
显示笔数
Export this page
全部笔数 529
Part Number Series Size Packing Packing Description Resistance TCR Tolerance Power(W) Datasheet
PA0100FRI070R01L PA 0100 (0402) Paper tape 07 inch Dia. reel .01 ±300ppm/°C ±1% 1/32(0.0313)
PA0100FRI7W0R01L PA 0100 (0402) Paper tape 07 inch Dia. Reel .01 ±300ppm/°C ±1% 1/16 (0.063)
PA0100FRI7W0R02L PA 0100 (0402) Paper tape 07 inch Dia. Reel .02 ±300ppm/°C ±1% 1/16 (0.063)
PA0201FRF7W0R02L PA 0201 (0603) Paper tape 07 inch Dia. Reel .02 ±100ppm/°C ±1% 1/10 (0.1)
PA0201FRL070R01L PA 0201 (0603) Paper tape 07 inch Dia. Reel .01 ±150ppm/°C ±1% 1/20 (0.05)
PA0201FRL0L0R005L PA 0201 (0603) Paper tape 07 inch Dia. Reel .005 ±150ppm/°C ±1% 0.05
PA0201FRL0L0R01L PA 0201 (0603) Paper tape 07 inch Dia. Reel .01 ±150ppm/°C ±1% 0.05
PA0201FRL470R005L PA 0201 (0603) Paper tape 07 inch Dia. reel .005 ±150ppm/°C ±1% 1/5 (0.2)
PA0201FRL470R01L PA 0201 (0603) Paper tape 07 inch Dia. reel .01 ±150ppm/°C ±1% 1/5 (0.2)
PA0201FRL470R02L PA 0201 (0603) Paper tape 07 inch Dia. Reel .02 ±150ppm/°C ±1% 1/5 (0.2)
1 2 3 4 5 ......
of
53
of
53
显示笔数