Confirm
Part Number

※ 国巨料号搜寻至少输入6个字元(保护元件5字元)。

进阶搜索
产品类别
型态
系列

Size

~

Resistance

~

TCR

~

Tolerance

~

Power

~

TCC

Capacitance

~

Size

~

Voltage (V)

Power

~

Resistance

~

Tolerance

~

TCR

~

Operation Frequency

Vrwm(V)

~

Ipp(A)

~

Vbr max.(V)

~

Vc(V)

~

Vac(V)

~

Vdc(V)

~

V1mA

~

Ip(A)

~

Vmax(V)

~

It(A)

~

Ih(A)

~

Vs(V)

~

suge current cap.(A)

~

Vdrm(V)

~

Co(pF)

~

Vs(V)

~

IPP

~

mm

~

(Ω)

~

(A)

~

Vrwm(V)

~

Ppp(W)

~

Vbr min.(V)

~

Cj(pF)

~

100V/s(V)

~

1000V/us(V)

~

8/20μs 10times(KA)

~

T-ref(°C)

~

R-ref(KΩ)

~

|±R-tol|(%)

~

Tmax(°C)

~

Package

Beta type

~

Voltage (V)

~

Life

~

Capacitance

~

Case Size

~

Size

Tolerance

~

Inductance

~

Impedance

~
显示笔数
Export this page
全部笔数 4,758
Part Number Series Size Packing Packing Description Resistance TCR Tolerance Power(W) Datasheet
AF0100FR-0739RL AF 0100 (0402) Paper tape 07 inch Dia. Reel 39 Based on Spec ±1% 1/32(0.0313)
AF0100FR-0740R2L AF 0100 (0402) Paper tape 07 inch Dia. Reel 40.2 Based on Spec ±1% 1/32(0.0313)
AF0100FR-0743RL AF 0100(0402) Paper tape 07 inch Dia. Reel 43 Based on Spec ±1% 1/32(0.0313)
AF0100FR-0745R3L AF 0100 (0402) Paper tape 07 inch Dia. Reel 45.3 Based on Spec ±1% 1/32(0.0313)
AF0100FR-07464KL AF 0100 (0402) Paper tape 07 inch Dia. Reel 464,000 Based on Spec ±1% 1/32(0.0313)
AF0100FR-0746R4L AF 0100 (0402) Paper tape 07 inch Dia. Reel 46.4 Based on Spec ±1% 1/32(0.0313)
AF0100FR-07499KL AF 0100 (0402) Paper tape 07 inch Dia. Reel 499,000 Based on Spec ±1% 1/32(0.0313)
AF0100JR-070RL AF 0100 (0402) Paper tape 07 inch Dia. Reel 0 Based on Spec ±5% 1/32(0.0313)
AF0100JR-0739RL AF 0100 (0402) Paper tape 07 inch Dia. Reel 39 Based on Spec ±5% 1/32(0.0313)
AF0100JR-0747KL AF 0100 (0402) Paper tape 07 inch Dia. Reel 47,000 Based on Spec ±5% 1/32(0.0313)
1 2 3 4 5 ......
of
476
of
476
显示笔数