进阶搜索
全部笔数 76
Part Number | Application | Series | Series Description | Size | TCC | RV (Vdc) | Cap. | Cap. Tol. | Length L (mm)* | Width W (mm)* | Thickness T (mm)* | Test Method | Packing | Characteristic Charts Charts* | Series Datasheet |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
AS0603JRX7R0BB332 | Automotive, Boardflex Sensitive | AS | Automotive with soft termination | 0603 (1608) | X7R | 100 | 3.3 nF | ±5% | 1.60 ±0.20 | 0.80 ±0.15 | 0.80 ±0.15 | AEC Q200 | Paper/PE Tape Reel 7 inch | ||
AS0603JRX7R9BB104 | Automotive, Boardflex Sensitive | AS | Automotive with soft termination | 0603 (1608) | X7R | 50 | 100 nF | ±5% | 1.60 ±0.20 | 0.80 ±0.15 | 0.80 ±0.15 | AEC Q200 | Paper/PE Tape Reel 7 inch | ||
AS0603JRX7R9BB273 | Automotive, Boardflex Sensitive | AS | Automotive with soft termination | 0603 (1608) | X7R | 50 | 27 nF | ±5% | 1.60 ±0.20 | 0.80 ±0.15 | 0.80 ±0.15 | AEC Q200 | Paper/PE Tape Reel 7 inch | ||
AS0603JRX7R9BB332 | Automotive, Boardflex Sensitive | AS | Automotive with soft termination | 0603 (1608) | X7R | 50 | 3.3 nF | ±5% | 1.60 ±0.20 | 0.80 ±0.15 | 0.80 ±0.15 | AEC Q200 | Paper/PE Tape Reel 7 inch | ||
AS0603JRX7R9BB683 | Automotive, Boardflex Sensitive | AS | Automotive with soft termination | 0603 (1608) | X7R | 50 | 68 nF | ±5% | 1.60 ±0.20 | 0.80 ±0.15 | 0.80 ±0.15 | AEC Q200 | Paper/PE Tape Reel 7 inch | ||
AS0603KRX7R0BB102 | Automotive, Boardflex Sensitive | AS | Automotive with soft termination | 0603 (1608) | X7R | 100 | 1 nF | ±10% | 1.60 ±0.20 | 0.80 ±0.15 | 0.80 ±0.15 | AEC Q200 | Paper/PE Tape Reel 7 inch | ||
AS0603KRX7R0BB103 | Automotive, Boardflex Sensitive | AS | Automotive with soft termination | 0603 (1608) | X7R | 100 | 10 nF | ±10% | 1.60 ±0.20 | 0.80 ±0.15 | 0.80 ±0.15 | AEC Q200 | Paper/PE Tape Reel 7 inch | ||
AS0603KRX7R0BB222 | Automotive, Boardflex Sensitive | AS | Automotive with soft termination | 0603 (1608) | X7R | 100 | 2.2 nF | ±10% | 1.60 ±0.20 | 0.80 ±0.15 | 0.80 ±0.15 | AEC Q200 | Paper/PE Tape Reel 7 inch | ||
AS0603KRX7R0BB223 | Automotive, Boardflex Sensitive | AS | Automotive with soft termination | 0603 (1608) | X7R | 100 | 22 nF | ±10% | 1.60 ±0.20 | 0.80 ±0.15 | 0.80 ±0.15 | AEC Q200 | Paper/PE Tape Reel 7 inch | ||
AS0603KRX7R0BB332 | Automotive, Boardflex Sensitive | AS | Automotive with soft termination | 0603 (1608) | X7R | 100 | 3.3 nF | ±10% | 1.60 ±0.20 | 0.80 ±0.15 | 0.80 ±0.15 | AEC Q200 | Paper/PE Tape Reel 7 inch |
显示笔数