Confirm
Part Number

※ 国巨料号搜寻至少输入6个字元(保护元件5字元)。

进阶搜索
产品类别
型态
系列

Size

~

Resistance

~

TCR

~

Tolerance

~

Power

~

TCC

Capacitance

~

Size

~

Voltage

Power

~

Resistance

~

Tolerance

~

TCR

~

Operation Frequency

Vrwm(V)

~

Ipp(A)

~

Vbr max.(V)

~

Vc(V)

~

Vac(V)

~

Vdc(V)

~

V1mA

~

Ip(A)

~

Vmax(V)

~

It(A)

~

Ih(A)

~

Vs(V)

~

suge current cap.(A)

~

Vdrm(V)

~

Co(pF)

~

Vs(V)

~

IPP

~

mm

~

(Ω)

~

(A)

~

Vrwm(V)

~

Ppp(W)

~

Vbr min.(V)

~

Cj(pF)

~

100V/s(V)

~

1000V/us(V)

~

8/20μs 10times(KA)

~

T-ref(℃)

~

R-ref(KΩ)

~

|±R-tol|(%)

~

Tmax(℃)

~

Package

Beta type(optional)

~

Voltage

~

Life

~

Capacitance

~

Case Size

~

Size

Tolerance

~

Inductance

~

Impedance

~
*备注说明
全部笔数 14
Part Number Series TCC Size Tolerance Voltage(V) Capacitance Max: (mm) Thickness* Packing Application Characteristic Charts Charts* Datasheet
IC0402KRX7R4BB105 IC X7R X7R 0402 (1005) ±10% 4V 1 uF 0.55 Paper/PE Tape Reel 7 inch Industrial
IC0402KRX7R5BB105 IC X7R X7R 0402 (1005) ±10% 6.3V 1 uF 0.55 Paper/PE Tape Reel 7 inch Industrial
IC0402KRX7R8BB683 IC X7R X7R 0402 (1005) ±10% 25V 68 nF 0.55 Paper/PE Tape Reel 7 inch Industrial
IC0402KRX7R9BB101 IC X7R X7R 0402 (1005) ±10% 50V 100 pF 0.55 Paper/PE Tape Reel 7 inch Industrial
IC0402KRX7R9BB153 IC X7R X7R 0402 (1005) ±10% 50V 15 nF 0.55 Paper/PE Tape Reel 7 inch Industrial
IC0402KRX7R9BB183 IC X7R X7R 0402 (1005) ±10% 50V 18 nF 0.55 Paper/PE Tape Reel 7 inch Industrial
IC0402KRX7R9BB223 IC X7R X7R 0402 (1005) ±10% 50V 22 nF 0.55 Paper/PE Tape Reel 7 inch Industrial
IC0402KRX7R9BB473 IC X7R X7R 0402 (1005) ±10% 50V 47 nF 0.55 Paper/PE Tape Reel 7 inch Industrial
IC0402MRX7R5BB105 IC X7R X7R 0402 (1005) ±20% 6.3V 1 uF 0.55 Paper/PE Tape Reel 7 inch Industrial
IC0603KRX7R0BB104 IC X7R X7R 0603 (1608) ±10% 100V 100 nF 0.9 Paper/PE Tape Reel 7 inch Industrial
of
2
显示笔数