进阶搜索
全部笔数 237
Part Number | Application | Series | Series Description | Size | TCC | RV (Vdc) | Cap. | Cap. Tol. | Length L (mm)* | Width W (mm)* | Thickness T (mm)* | Test Method | Packing | Characteristic Charts Charts* | Series Datasheet |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
CC0100ARNPO8BN2R2 | General Purpose | CC 01005 | Miniaturization | 01005 (0402) | NPO | 25 | 2.2 pF | ±0.05pF | 0.40 ±0.02 | 0.20 ±0.02 | 0.20 ±0.02 | IEC-60384 | Paper/PE Tape Reel 7 inch | ||
CC0100ARNPO8BNR70 | General Purpose | CC 01005 | Miniaturization | 01005 (0402) | NPO | 25 | 0.7 pF | ±0.05pF | 0.40 ±0.02 | 0.20 ±0.02 | 0.20 ±0.02 | IEC-60384 | Paper/PE Tape Reel 7 inch | ||
CC0100BRNPO7BN1R0 | General Purpose | CC 01005 | Miniaturization | 01005 (0402) | NPO | 16 | 1.0 pF | ±0.1pF | 0.40 ±0.02 | 0.20 ±0.02 | 0.20 ±0.02 | IEC-60384 | Paper/PE Tape Reel 7 inch | ||
CC0100BRNPO7BN1R1 | General Purpose | CC 01005 | Miniaturization | 01005 (0402) | NPO | 16 | 1.1 pF | ±0.1pF | 0.40 ±0.02 | 0.20 ±0.02 | 0.20 ±0.02 | IEC-60384 | Paper/PE Tape Reel 7 inch | ||
CC0100BRNPO7BN1R2 | General Purpose | CC 01005 | Miniaturization | 01005 (0402) | NPO | 16 | 1.2 pF | ±0.1pF | 0.40 ±0.02 | 0.20 ±0.02 | 0.20 ±0.02 | IEC-60384 | Paper/PE Tape Reel 7 inch | ||
CC0100BRNPO7BN1R3 | General Purpose | CC 01005 | Miniaturization | 01005 (0402) | NPO | 16 | 1.3 pF | ±0.1pF | 0.40 ±0.02 | 0.20 ±0.02 | 0.20 ±0.02 | IEC-60384 | Paper/PE Tape Reel 7 inch | ||
CC0100BRNPO7BN1R4 | General Purpose | CC 01005 | Miniaturization | 01005 (0402) | NPO | 16 | 1.4 pF | ±0.1pF | 0.40 ±0.02 | 0.20 ±0.02 | 0.20 ±0.02 | IEC-60384 | Paper/PE Tape Reel 7 inch | ||
CC0100BRNPO7BN1R5 | General Purpose | CC 01005 | Miniaturization | 01005 (0402) | NPO | 16 | 1.5 pF | ±0.1pF | 0.40 ±0.02 | 0.20 ±0.02 | 0.20 ±0.02 | IEC-60384 | Paper/PE Tape Reel 7 inch | ||
CC0100BRNPO7BN1R6 | General Purpose | CC 01005 | Miniaturization | 01005 (0402) | NPO | 16 | 1.6 pF | ±0.1pF | 0.40 ±0.02 | 0.20 ±0.02 | 0.20 ±0.02 | IEC-60384 | Paper/PE Tape Reel 7 inch | ||
CC0100BRNPO7BN1R7 | General Purpose | CC 01005 | Miniaturization | 01005 (0402) | NPO | 16 | 1.7 pF | ±0.1pF | 0.40 ±0.02 | 0.20 ±0.02 | 0.20 ±0.02 | IEC-60384 | Paper/PE Tape Reel 7 inch |
显示笔数