Confirm
Part Number

※ 国巨料号搜寻至少输入6个字元(保护元件5字元)。

进阶搜索
产品类别
型态
系列

Size

~

Resistance

~

TCR

~

Tolerance

~

Power

~

TCC

Capacitance

~

Size

~

Voltage (V)

Power

~

Resistance

~

Tolerance

~

TCR

~

Operation Frequency

Vrwm(V)

~

Ipp(A)

~

Vbr max.(V)

~

Vc(V)

~

Vac(V)

~

Vdc(V)

~

V1mA

~

Ip(A)

~

Vmax(V)

~

It(A)

~

Ih(A)

~

Vs(V)

~

suge current cap.(A)

~

Vdrm(V)

~

Co(pF)

~

Vs(V)

~

IPP

~

mm

~

(Ω)

~

(A)

~

Vrwm(V)

~

Ppp(W)

~

Vbr min.(V)

~

Cj(pF)

~

100V/s(V)

~

1000V/us(V)

~

8/20μs 10times(KA)

~

T-ref(°C)

~

R-ref(KΩ)

~

|±R-tol|(%)

~

Tmax(°C)

~

Package

Beta type

~

Voltage (V)

~

Life

~

Capacitance

~

Case Size

~

Size

Tolerance

~

Inductance

~

Impedance

~
显示笔数
Export this page
全部笔数 2,156
Part Number Application Series Series Description Size TCC RV (Vdc) Cap. Cap. Tol. Length L (mm)* Width W (mm)* Thickness T (mm)* Test Method Packing Characteristic Charts Charts* Series Datasheet
CQ0100ARNPO7BN1R0 HighFrequency CQ High frequency 01005 (0402) NPO 16 1.0 pF ±0.05pF 0.40 ±0.02 0.20 ±0.02 0.20 ±0.02 IEC-60384 Paper/PE Tape Reel 7 inch
CQ0100ARNPO7BN1R2 HighFrequency CQ High frequency 01005 (0402) NPO 16 1.2 pF ±0.05pF 0.40 ±0.02 0.20 ±0.02 0.20 ±0.02 IEC-60384 Paper/PE Tape Reel 7 inch
CQ0100ARNPO7BN1R4 HighFrequency CQ High frequency 01005 (0402) NPO 16 1.4 pF ±0.05pF 0.40 ±0.02 0.20 ±0.02 0.20 ±0.02 IEC-60384 Paper/PE Tape Reel 7 inch
CQ0100ARNPO7BN1R5 HighFrequency CQ High frequency 01005 (0402) NPO 16 1.5 pF ±0.05pF 0.40 ±0.02 0.20 ±0.02 0.20 ±0.02 IEC-60384 Paper/PE Tape Reel 7 inch
CQ0100ARNPO7BN1R7 HighFrequency CQ High frequency 01005 (0402) NPO 16 1.7 pF ±0.05pF 0.40 ±0.02 0.20 ±0.02 0.20 ±0.02 IEC-60384 Paper/PE Tape Reel 7 inch
CQ0100ARNPO7BN1R8 HighFrequency CQ High frequency 01005 (0402) NPO 16 1.8 pF ±0.05pF 0.40 ±0.02 0.20 ±0.02 0.20 ±0.02 IEC-60384 Paper/PE Tape Reel 7 inch
CQ0100ARNPO7BN2R0 HighFrequency CQ High frequency 01005 (0402) NPO 16 2.0 pF ±0.05pF 0.40 ±0.02 0.20 ±0.02 0.20 ±0.02 IEC-60384 Paper/PE Tape Reel 7 inch
CQ0100ARNPO7BN2R2 HighFrequency CQ High frequency 01005 (0402) NPO 16 2.2 pF ±0.05pF 0.40 ±0.02 0.20 ±0.02 0.20 ±0.02 IEC-60384 Paper/PE Tape Reel 7 inch
CQ0100ARNPO7BN2R4 HighFrequency CQ High frequency 01005 (0402) NPO 16 2.4 pF ±0.05pF 0.40 ±0.02 0.20 ±0.02 0.20 ±0.02 IEC-60384 Paper/PE Tape Reel 7 inch
CQ0100ARNPO7BN2R7 HighFrequency CQ High frequency 01005 (0402) NPO 16 2.7 pF ±0.05pF 0.40 ±0.02 0.20 ±0.02 0.20 ±0.02 IEC-60384 Paper/PE Tape Reel 7 inch
1 2 3 4 5 ......
of
216
of
216
显示笔数