进阶搜索
全部笔数 2
Part Number | Application | Series | Series Description | Size | TCC | RV (Vdc) | Cap. | Cap. Tol. | Length L (mm)* | Width W (mm)* | Thickness T (mm)* | Test Method | Packing | Characteristic Charts Charts* | Series Datasheet |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
CC0402JRNPO0BN3R9 | General Purpose | CC MV | General purpose midle voltage | 0402 (1005) | NPO | 100 | 3.9 pF | ±5% | 0.55 | Paper/PE Tape Reel 7 inch | |||||
CC0603GRNPO0BN5R0 | General Purpose | CC MV | General purpose midle voltage | 0603 (1608) | NPO | 100 | 5 pF | ±2% | 0.9 | Paper/PE Tape Reel 7 inch |
of
1
显示笔数