Confirm
Part Number

※ 国巨料号搜寻至少输入6个字元(保护元件5字元)。

进阶搜索
产品类别
型态
系列

Size

~

Resistance

~

TCR

~

Tolerance

~

Power

~

TCC

Capacitance

~

Size

~

Voltage (V)

Power

~

Resistance

~

Tolerance

~

TCR

~

Operation Frequency

Vrwm(V)

~

Ipp(A)

~

Vbr max.(V)

~

Vc(V)

~

Vac(V)

~

Vdc(V)

~

V1mA

~

Ip(A)

~

Vmax(V)

~

It(A)

~

Ih(A)

~

Vs(V)

~

suge current cap.(A)

~

Vdrm(V)

~

Co(pF)

~

Vs(V)

~

IPP

~

mm

~

(Ω)

~

(A)

~

Vrwm(V)

~

Ppp(W)

~

Vbr min.(V)

~

Cj(pF)

~

100V/s(V)

~

1000V/us(V)

~

8/20μs 10times(KA)

~

T-ref(°C)

~

R-ref(KΩ)

~

|±R-tol|(%)

~

Tmax(°C)

~

Package

Beta type

~

Voltage (V)

~

Life

~

Capacitance

~

Case Size

~

Size

Tolerance

~

Inductance

~

Impedance

~
*备注说明
全部笔数 204
Part Number Series TCC Size Tolerance Voltage(V) Capacitance Max: (mm) Thickness* Packing Application Characteristic Charts Charts* Datasheet
CA0508JRNPO0BN100 CA NPO 0508 (1220) ±5% 100 10 pF 0.7 Paper/PE Tape Reel 7 inch Array
CA0508JRNPO0BN101 CA NPO 0508 (1220) ±5% 100 100 pF 0.7 Paper/PE Tape Reel 7 inch Array
CA0508JRNPO0BN220 CA NPO 0508 (1220) ±5% 100 22 pF 0.7 Paper/PE Tape Reel 7 inch Array
CA0508JRNPO0BN330 CA NPO 0508 (1220) ±5% 100 33 pF 0.7 Paper/PE Tape Reel 7 inch Array
CA0508JRNPO0BN470 CA NPO 0508 (1220) ±5% 100 47 pF 0.7 Paper/PE Tape Reel 7 inch Array
CA0508JRNPO9BN100 CA NPO 0508 (1220) ±5% 50 10 pF 0.7 Paper/PE Tape Reel 7 inch Array
CA0508JRNPO9BN101 CA NPO 0508 (1220) ±5% 50 100 pF 0.7 Paper/PE Tape Reel 7 inch Array
CA0508JRNPO9BN120 CA NPO 0508 (1220) ±5% 50 12 pF 0.7 Paper/PE Tape Reel 7 inch Array
CA0508JRNPO9BN121 CA NPO 0508 (1220) ±5% 50 120 pF 0.7 Paper/PE Tape Reel 7 inch Array
CA0508JRNPO9BN150 CA NPO 0508 (1220) ±5% 50 15 pF 0.7 Paper/PE Tape Reel 7 inch Array
1 2 3 4 5 ......
of
21
of
21
显示笔数