Confirm
Find your products
产品类别
型态

积层式芯片电感

Notice: The brand name of YAGEO inductors will be changed to PULSE from April 1st, 2022.  Please check PCN for the details.

 

yageo_prod_feature_icon

Features

    •    Meet RoHS criteria for lead-free product
    •    Excellent Q factor and SRF characteristic
    •    Small size of 1005/1608 is suitable for small portable equipment
    •    Support operating frequency up to 6 GHz with nominal inductance 
    •    values from 1.0nH to 470nH 
yageo_prod_application_icon

Application

  •    RF and wireless communication
  •    Computers
  •    Automotive electronics
  •    Mobile phones