Confirm
Find your products
产品类别
型态
系列

整流二極管

整流二极管在交流/直流转换和电源电路的应用中相当重要。我们高质量的二极体具有快速恢复时间、高可靠性和大范围的操作温度范围。欢迎在各种项目中选择我们的产品,以实现高效的交流转直流转换。

小訊號開關管

<500mW, Vrrm: 50~250V
  • ● Ultra-small surface mount package
  • ● For general purposes switching applications
  • ● High conductance
  • ● Halogen and Antimony Free(HAF), RoHS compliant
yageo_SOD123_23010111_317.png
*备注说明
PartNumber Package Peak Reverse Voltage Vrrm(V)*
Forward voltage VF (V)*
Average Rectified Forward Current IF(AV) (A)* Peak Forward Current IFSM (A)*
Maximum reverse current Ir(μA)* Reverse Recovery Time Trr*
Datasheet Datasheet*
BAV116W SOD-123 110 1.25 0.215 4 0.005 3 us
1N4148WT SOD-523 80 1.25 0.125 2 1 4 ns
※ 注意: 因EOL或是其他因素需弃置本产品时,请寻求正确的处置方法,并依照当地规定弃置。