高度な検索
Total records 609
Part Number | Application | Series | Series Description | Size | TCC | RV (Vdc) | Cap. | Cap. Tol. | Length L (mm)* | Width W (mm)* | Thickness T (mm)* | Test Method | Packing | Characteristic Charts Charts* | Series Datasheet |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
CS0402BRNPO9BN2R7 | Boardflex Sensitive | CS | Soft termination | 0402 (1005) | NPO | 50 | 2.7 pF | ±0.1pF | 1.00 ±0.15 | 0.50 ±0.15 | 0.50 ±0.15 | IEC-60384 | Paper/PE Tape Reel 7 inch | ||
CS0402CRNPO9BN1R5 | Boardflex Sensitive | CS | Soft termination | 0402 (1005) | NPO | 50 | 1.5 pF | ±0.25pF | 1.00 ±0.15 | 0.50 ±0.15 | 0.50 ±0.15 | IEC-60384 | Paper/PE Tape Reel 7 inch | ||
CS0402CRNPO9BN1R8 | Boardflex Sensitive | CS | Soft termination | 0402 (1005) | NPO | 50 | 1.8 pF | ±0.25pF | 1.00 ±0.15 | 0.50 ±0.15 | 0.50 ±0.15 | IEC-60384 | Paper/PE Tape Reel 7 inch | ||
CS0402CRNPO9BN2R0 | Boardflex Sensitive | CS | Soft termination | 0402 (1005) | NPO | 50 | 2.0 pF | ±0.25pF | 1.00 ±0.15 | 0.50 ±0.15 | 0.50 ±0.15 | IEC-60384 | Paper/PE Tape Reel 7 inch | ||
CS0402CRNPO9BN2R2 | Boardflex Sensitive | CS | Soft termination | 0402 (1005) | NPO | 50 | 2.2 pF | ±0.25pF | 1.00 ±0.15 | 0.50 ±0.15 | 0.50 ±0.15 | IEC-60384 | Paper/PE Tape Reel 7 inch | ||
CS0402CRNPO9BN2R7 | Boardflex Sensitive | CS | Soft termination | 0402 (1005) | NPO | 50 | 2.7 pF | ±0.25pF | 1.00 ±0.15 | 0.50 ±0.15 | 0.50 ±0.15 | IEC-60384 | Paper/PE Tape Reel 7 inch | ||
CS0402CRNPO9BN3R3 | Boardflex Sensitive | CS | Soft termination | 0402 (1005) | NPO | 50 | 3.3 pF | ±0.25pF | 1.00 ±0.15 | 0.50 ±0.15 | 0.50 ±0.15 | IEC-60384 | Paper/PE Tape Reel 7 inch | ||
CS0402CRNPO9BN4R7 | Boardflex Sensitive | CS | Soft termination | 0402 (1005) | NPO | 50 | 4.7 pF | ±0.25pF | 1.00 ±0.15 | 0.50 ±0.15 | 0.50 ±0.15 | IEC-60384 | Paper/PE Tape Reel 7 inch | ||
CS0402CRNPO9BN5R6 | Boardflex Sensitive | CS | Soft termination | 0402 (1005) | NPO | 50 | 5.6 pF | ±0.25pF | 1.00 ±0.15 | 0.50 ±0.15 | 0.50 ±0.15 | IEC-60384 | Paper/PE Tape Reel 7 inch | ||
CS0402CRNPO9BN6R8 | Boardflex Sensitive | CS | Soft termination | 0402 (1005) | NPO | 50 | 6.8 pF | ±0.25pF | 1.00 ±0.15 | 0.50 ±0.15 | 0.50 ±0.15 | IEC-60384 | Paper/PE Tape Reel 7 inch |
Show