高度な検索
Total records 37
Part Number | Application | Series | Series Description | Size | TCC | RV (Vdc) | Cap. | Cap. Tol. | Length L (mm)* | Width W (mm)* | Thickness T (mm)* | Test Method | Packing | Characteristic Charts Charts* | Series Datasheet |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
CL0204KRX5R6BB103 | Low Inductance Cap. | CL | Low Inductance Cap. | 0204 (0510) | X5R | 10 | 10 nF | ±10% | 0.50 ±0.10 | 1.00 ±0.10 | 0.30 ±0.10 | IEC-60384 | Paper/PE Tape Reel 7 inch | ||
CL0204KRX5R6BB104 | Low Inductance Cap. | CL | Low Inductance Cap. | 0204 (0510) | X5R | 10 | 100 nF | ±10% | 0.50 ±0.10 | 1.00 ±0.10 | 0.30 ±0.10 | IEC-60384 | Paper/PE Tape Reel 7 inch | ||
CL0204KRX5R6BB223 | Low Inductance Cap. | CL | Low Inductance Cap. | 0204 (0510) | X5R | 10 | 22 nF | ±10% | 0.50 ±0.10 | 1.00 ±0.10 | 0.30 ±0.10 | IEC-60384 | Paper/PE Tape Reel 7 inch | ||
CL0204KRX5R6BB473 | Low Inductance Cap. | CL | Low Inductance Cap. | 0204 (0510) | X5R | 10 | 47 nF | ±10% | 0.50 ±0.10 | 1.00 ±0.10 | 0.30 ±0.10 | IEC-60384 | Paper/PE Tape Reel 7 inch | ||
CL0306KPX7R6BB224 | Low Inductance Cap. | CL | Low Inductance Cap. | 0306 (0816) | X7R | 10 | 220 nF | ±10% | 0.80 ±0.15 | 1.60 ±0.20 | 0.50 ±0.10 | IEC-60384 | Paper/PE Tape Reel 13 inch | ||
CL0306KRX7R5BB224 | Low Inductance Cap. | CL | Low Inductance Cap. | 0306 (0816) | X7R | 6.3 | 220 nF | ±10% | 0.80 ±0.15 | 1.60 ±0.20 | 0.50 ±0.10 | IEC-60384 | Paper/PE Tape Reel 7 inch | ||
CL0306KRX7R6BB103 | Low Inductance Cap. | CL | Low Inductance Cap. | 0306 (0816) | X7R | 10 | 10 nF | ±10% | 0.80 ±0.15 | 1.60 ±0.20 | 0.50 ±0.10 | IEC-60384 | Paper/PE Tape Reel 7 inch | ||
CL0306KRX7R6BB104 | Low Inductance Cap. | CL | Low Inductance Cap. | 0306 (0816) | X7R | 10 | 100 nF | ±10% | 0.80 ±0.15 | 1.60 ±0.20 | 0.50 ±0.10 | IEC-60384 | Paper/PE Tape Reel 7 inch | ||
CL0306KRX7R6BB224 | Low Inductance Cap. | CL | Low Inductance Cap. | 0306 (0816) | X7R | 10 | 220 nF | ±10% | 0.80 ±0.15 | 1.60 ±0.20 | 0.50 ±0.10 | IEC-60384 | Paper/PE Tape Reel 7 inch | ||
CL0306KRX7R6BB473 | Low Inductance Cap. | CL | Low Inductance Cap. | 0306 (0816) | X7R | 10 | 47 nF | ±10% | 0.80 ±0.15 | 1.60 ±0.20 | 0.50 ±0.10 | IEC-60384 | Paper/PE Tape Reel 7 inch |
Show