高度な検索
Total records 502
Part Number | Application | Series | Series Description | Size | TCC | RV (Vdc) | Cap. | Cap. Tol. | Length L (mm)* | Width W (mm)* | Thickness T (mm)* | Test Method | Packing | Characteristic Charts Charts* | Series Datasheet |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
CC0201JRX5R5BB104 | General Purpose | CC X5R | General purpose X5R | 0201 (0603) | X5R | 6.3 | 100 nF | ±5% | 0.60 ±0.03 | 0.30 ±0.03 | 0.30 ±0.03 | IEC-60384 | Paper/PE Tape Reel 7 inch | ||
CC0201JRX5R5BB473 | General Purpose | CC X5R | General purpose X5R | 0201 (0603) | X5R | 6.3 | 47 nF | ±5% | 0.60 ±0.03 | 0.30 ±0.03 | 0.30 ±0.03 | IEC-60384 | Paper/PE Tape Reel 7 inch | ||
CC0201JRX5R6BB104 | General Purpose | CC X5R | General purpose X5R | 0201 (0603) | X5R | 10 | 100 nF | ±5% | 0.60 ±0.03 | 0.30 ±0.03 | 0.30 ±0.03 | IEC-60384 | Paper/PE Tape Reel 7 inch | ||
CC0201JRX5R6BB123 | General Purpose | CC X5R | General purpose X5R | 0201 (0603) | X5R | 10 | 12 nF | ±5% | 0.60 ±0.03 | 0.30 ±0.03 | 0.30 ±0.03 | IEC-60384 | Paper/PE Tape Reel 7 inch | ||
CC0201KPX5R5BB104 | General Purpose | CC X5R | General purpose X5R | 0201 (0603) | X5R | 6.3 | 100 nF | ±10% | 0.60 ±0.03 | 0.30 ±0.03 | 0.30 ±0.03 | IEC-60384 | Paper/PE Tape Reel 13 inch | ||
CC0201KPX5R5BB105 | General Purpose | CC X5R | General purpose X5R | 0201 (0603) | X5R | 6.3 | 1 uF | ±10% | 0.6 ± 0.05 | 0.3 ± 0.05 | 0.3 ± 0.05 | IEC-60384 | Paper/PE Tape Reel 13 inch | ||
CC0201KPX5R5BB223 | General Purpose | CC X5R | General purpose X5R | 0201 (0603) | X5R | 6.3 | 22 nF | ±10% | 0.60 ±0.03 | 0.30 ±0.03 | 0.30 ±0.03 | IEC-60384 | Paper/PE Tape Reel 13 inch | ||
CC0201KPX5R5BB224 | General Purpose | CC X5R | General purpose X5R | 0201 (0603) | X5R | 6.3 | 220 nF | ±10% | 0.60 ±0.03 | 0.30 ±0.03 | 0.30 ±0.03 | IEC-60384 | Paper/PE Tape Reel 13 inch | ||
CC0201KPX5R5BB333 | General Purpose | CC X5R | General purpose X5R | 0201 (0603) | X5R | 6.3 | 33 nF | ±10% | 0.60 ±0.03 | 0.30 ±0.03 | 0.30 ±0.03 | IEC-60384 | Paper/PE Tape Reel 13 inch | ||
CC0201KPX5R5BB473 | General Purpose | CC X5R | General purpose X5R | 0201 (0603) | X5R | 6.3 | 47 nF | ±10% | 0.60 ±0.03 | 0.30 ±0.03 | 0.30 ±0.03 | IEC-60384 | Paper/PE Tape Reel 13 inch |
Show