高度な検索
Total records 3,310
| Part Number | Application | Series | Series Description | Size | TCC | RV (Vdc) | Cap. | Cap. Tol. | Length L (mm)* | Width W (mm)* | Thickness T (mm)* | Test Method | Packing | Characteristic Charts Charts* | Series Datasheet |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| CC0201ARNPO9BN1R0 | General Purpose | CC NPO | General purpose NPO | 0201 (0603) | NPO | 50 | 1.0 pF | ±0.05pF | 0.60 ±0.03 | 0.30 ±0.03 | 0.30 ±0.03 | IEC-60384 | Paper/PE Tape Reel 7 inch | ||
| CC0201ARNPO9BN1R2 | General Purpose | CC NPO | General purpose NPO | 0201 (0603) | NPO | 50 | 1.2 pF | ±0.05pF | 0.60 ±0.03 | 0.30 ±0.03 | 0.30 ±0.03 | IEC-60384 | Paper/PE Tape Reel 7 inch | ||
| CC0201ARNPO9BN1R5 | General Purpose | CC NPO | General purpose NPO | 0201 (0603) | NPO | 50 | 1.5 pF | ±0.05pF | 0.60 ±0.03 | 0.30 ±0.03 | 0.30 ±0.03 | IEC-60384 | Paper/PE Tape Reel 7 inch | ||
| CC0201ARNPO9BN1R8 | General Purpose | CC NPO | General purpose NPO | 0201 (0603) | NPO | 50 | 1.8 pF | ±0.05pF | 0.60 ±0.03 | 0.30 ±0.03 | 0.30 ±0.03 | IEC-60384 | Paper/PE Tape Reel 7 inch | ||
| CC0201ARNPO9BN2R4 | General Purpose | CC NPO | General purpose NPO | 0201 (0603) | NPO | 50 | 2.4 pF | ±0.05pF | 0.60 ±0.03 | 0.30 ±0.03 | 0.30 ±0.03 | IEC-60384 | Paper/PE Tape Reel 7 inch | ||
| CC0201ARNPO9BN2R5 | General Purpose | CC NPO | General purpose NPO | 0201 (0603) | NPO | 50 | 2.5 pF | ±0.05pF | 0.60 ±0.03 | 0.30 ±0.03 | 0.30 ±0.03 | IEC-60384 | Paper/PE Tape Reel 7 inch | ||
| CC0201ARNPO9BNR30 | General Purpose | CC NPO | General purpose NPO | 0201 (0603) | NPO | 50 | 0.3 pF | ±0.05pF | 0.60 ±0.03 | 0.30 ±0.03 | 0.30 ±0.03 | IEC-60384 | Paper/PE Tape Reel 7 inch | ||
| CC0201BPNPO8BN1R2 | General Purpose | CC NPO | General purpose NPO | 0201 (0603) | NPO | 25 | 1.2 pF | ±0.1pF | 0.60 ±0.03 | 0.30 ±0.03 | 0.30 ±0.03 | IEC-60384 | Paper/PE Tape Reel 13 inch | ||
| CC0201BPNPO8BN1R5 | General Purpose | CC NPO | General purpose NPO | 0201 (0603) | NPO | 25 | 1.5 pF | ±0.1pF | 0.60 ±0.03 | 0.30 ±0.03 | 0.30 ±0.03 | IEC-60384 | Paper/PE Tape Reel 13 inch | ||
| CC0201BPNPO8BN2R0 | General Purpose | CC NPO | General purpose NPO | 0201 (0603) | NPO | 25 | 2.0 pF | ±0.1pF | 0.60 ±0.03 | 0.30 ±0.03 | 0.30 ±0.03 | IEC-60384 | Paper/PE Tape Reel 13 inch |
Show