Confirm
Find your products
Category
Sub Category
Series

精密厚膜抵抗器

YAGEO の精密厚膜抵抗器は、信頼性の高い電極構造により、最適化されています。このシリーズでは、±0.1% の小さい許容差、±50ppm/°Cの低温度係数の製品を、自信を持って提供いたします。

 

 

AE

Thick Film Precision Grade Chip Resistor
  • Tight tolerance
  • Low TCR
  • Highly reliable electrode construction
  • Compatible with all soldering processes
  • Suitable for auto-placement surface mounting applications
yageo_RE_25062017_917.png
*More Information
Size
Power
Tolerance
TCR
Res. Min.Ω
Res. Max.Ω
Datasheet
0402 1/5 ±0.1% 25 100 1M
0603 1/10 ±0.1% 25 100 1M
0805 1/4 ±0.1% 25 100 1M
1206 1/3 ±0.1% 25 100K 1M
※ 注意:EOLやその他の理由により本製品を廃棄する場合は、地域の規定に従って適切に処理してください。
※ YAGEO Corporation and its affiliates do not recommend the use of commercial or automotive grade products for high reliability applications or manned space flight. Disclaimer