Confirm
Find your products
Category
Sub Category
Series

厚膜抵抗器汎用品

YAGEO は、ケースサイズ0075 -2512で提供している厚膜抵抗器において、世界的に最大の製造容量を維持しています。このシリーズは、信頼性の高い電極構造で、スマートフォン、タブレット、ノートパソコン、テレビなど、あらゆる汎用アプリケーションに適しています。

 

RC

General Purpose Chip Resistor
  • Highly reliable electrode construction
  • Compatible for all soldering processes
  • Highly stable in auto-placement surface mounting application
  • Barrier layer end termination
yageo_PC_19051917_540.png
yageo_prod_application_icon.png Application
もっと見せる
*More Information
Size
Power
Tolerance
TCR
Res. Min.Ω
Res. Max.Ω
Datasheet
0075 1/50 ±1% 200 10 1M
01005 1/32 ±1% 300 1 22M
0201 1/20 ±1% 200 1 10M
0402 1/16 ±1% 100 1 22M
0402 1/8 ±1% 150 1 22M
0603 1/10 ±1% 100 1 22M
0603 1/5 ±1% 150 1 22M
0805 1/8 ±1% 100 1 100M
0805 1/4 ±1% 100 1 22M
1206 1/4 ±1% 100 1 100M
1206 1/2 ±1% 100 1 22M
1210 1/2 ±1% 100 1 22M
1218 1 ±1% 100 1 1M
2010 3/4 ±1% 100 1 22M
2512 1 ±1% 100 1 22M
※ 注意:EOLやその他の理由により本製品を廃棄する場合は、地域の規定に従って適切に処理してください。
※ YAGEO Corporation and its affiliates do not recommend the use of commercial or automotive grade products for high reliability applications or manned space flight. Disclaimer