| Category |
|---|
| Sub Category |
|---|
| Series |
|---|
高電圧抵抗器
|
YAGEO's high voltage series is ideal for industrial automation, power supplies, and battery chargers. The series is designed to handle a maximum working voltage of 500V with case sizes from 0603 to 2512 (RV), working voltage of 3,000V with case sizes from 2010 to 2512 (HV). The surface mountable resistors are suitable for handling by automatic placement systems.
|
RV
|
|
※ YAGEO Corporation and its affiliates do not recommend the use of commercial or automotive grade products for high reliability applications or manned space flight. Disclaimer