Confirm
Find your products
Category
Sub Category
Series

電流センサ

信頼性の高い電流測定は、稼働中及び計測システム動作中に回路を安全に保つための保護、制御、モニタリングに非常に重要な意味を持ちます。YAGEO製品は、低抵抗値(0.5mR以下)、低TCR 温度係数(50ppm/℃の金属)、高電力定格(1-3Wのケースサイズ2512)で設計されています。長辺端子と4端子もご利用可能です。

 

PT

Current Sensor- Thick Film Low Ohmic, Low TCR
  • Good current sensing performance
  • High power rating for large current detection
  • Accurate power control
  • Highly reliable electrode construction
  • AEC-Q200 compliant
  • Low TCR
RT.png
yageo_prod_application_icon.png Application
もっと見せる
*More Information
Size
Power
Tolerance
TCR
Res. Min.Ω
Res. Max.Ω
Datasheet
0402 1/16 ±1% see datasheet 50m 976m
0402 1/8 ±1% see datasheet 50m 976m
0603 1/10 ±1% see datasheet 50m 976m
0603 1/5 ±1% see datasheet 50m 976m
0603 1/3 ±1% see datasheet 50m 68m
0805 1/8 ±1% see datasheet 50m 976m
0805 1/4 ±1% see datasheet 50m 68m
1206 1/4 ±1% see datasheet 50m 976m
1206 1/2 ±1% see datasheet 50m 976m
2010 3/4 ±1% see datasheet 100m 976m
2010 1 ±1% see datasheet 100m 976m
2512 1 ±1% see datasheet 100m 976m
2512 2 ±1% see datasheet 100m 976m
※ 注意:EOLやその他の理由により本製品を廃棄する場合は、地域の規定に従って適切に処理してください。
※ YAGEO Corporation and its affiliates do not recommend the use of commercial or automotive grade products for high reliability applications or manned space flight. Disclaimer