| Category |
|---|
| Sub Category |
|---|
| Series |
|---|
汎用品コンデンサ
YAGEOはエレクトロニクス製品のあらゆるニーズにお応えするために、幅広い汎用品セラミックコンデンサの提供に力を注いでいます。非磁性で信頼性に優れ、IEC60068認証を取得しています。環境保護の観点から、YAGEOのコンデンサ製品はRoHSおよびハロゲンフリー規格に準拠しています。汎用品セラミックコンデンサには、CC NPO, CC X7R, CC X6S, CCX5R, CC Y5V, CC MV, CC HV, CC 01005シリーズがあります。
CC MV
|
|
|
Size
|
TCC
|
Voltage
|
Max Temp.
|
Cap. Min.
|
Cap. Max.
|
Datasheet |
|---|---|---|---|---|---|---|
| 0201 | NPO | 100V | 125℃ | 0.2pF | 100pF | - |
| 0402 | NPO | 100V | 125℃ | 1pF | 1.0nF | - |
| 0603 | NPO | 100V | 125℃ | 1pF | 10nF | - |
| 0603 | NPO | 250V | 125℃ | 1pF | 680pF | - |
| 0805 | NPO | 100V | 125℃ | 1pF | 10nF | - |
| 0805 | NPO | 250V | 125℃ | 1pF | 4.7nF | - |
| 1206 | NPO | 100V | 125℃ | 1pF | 10nF | - |
| 1206 | NPO | 250V | 125℃ | 1pF | 2.7nF | - |
| 1210 | NPO | 100V | 125℃ | 47pF | 22nF | - |
| 1210 | NPO | 250V | 125℃ | 47pF | 4.7nF | - |
| 1812 | NPO | 100V | 125℃ | 68pF | 22nF | - |
| 1812 | NPO | 250V | 125℃ | 68pF | 4.7nF | - |
| 0402 | X7R | 100V | 125℃ | 220pF | 10nF | - |
| 0603 | X7R | 100V | 125℃ | 220pF | 100nF | - |
| 0603 | X7R | 250V | 125℃ | 220pF | 22nF | - |
| 0805 | X7R | 100V | 125℃ | 220pF | 470nF | - |
| 0805 | X7R | 250V | 125℃ | 220pF | 100nF | - |
| 1206 | X7R | 100V | 125℃ | 220pF | 2.2uF | - |
| 1206 | X7R | 250V | 125℃ | 220pF | 100nF | - |
| 1210 | X7R | 100V | 125℃ | 2.2nF | 2.2uF | - |
| 1210 | X7R | 250V | 125℃ | 2.2nF | 220nF | - |
| 1812 | X7R | 100V | 125℃ | 1.0nF | 1.0uF | - |
| 1812 | X7R | 250V | 125℃ | 1.0nF | 470nF | - |
※ YAGEO Corporation and its affiliates do not recommend the use of commercial or automotive grade products for high reliability applications or manned space flight. Disclaimer