Confirm
Find your products
Category
Sub Category
Series

巻線

巻線抵抗器は、汎用品、ヒューズ安全性重視、防爆、防炎、耐アーク、非誘導性、高定格電力可、などを含む様々なタイプで利用できます。ケースは、セラミック、アルミニウム、シリコンで提供いたします。抵抗本体は、セラミックまたはガラスファイバーのいずれかになります。FKN、FAEシリーズは、UL1412安全規格すべてに準拠しています。

KNP

Wirewound resistors, general purpose
  • High reliability
  • High power
  • Flameproof silicone-coated
  • Excellent surge performance
yageo_KNP_19042211_708.png
yageo_prod_application_icon.png Application
もっと見せる
*More Information
Power (W)
Min. Tol(%)
Min.TCR (ppm/°C)
Res. Min.Ω
Res. Max.Ω
Datasheet
1/4 ±1% Base on Spec. 0.1R 200R
1/2 ±1% Base on Spec. 0.1R 800R
1 ±1% Base on Spec. 0.1R 2.2K
2 ±1% Base on Spec. 0.1R 2.7K
3 ±1% Base on Spec. 0.1R 3.9K
4 ±1% Base on Spec. 0.1R 3.9K
5 ±1% Base on Spec. 0.1R 6.8K
6 ±1% Base on Spec. 0.1R 6.8K
7 ±1% Base on Spec. 0.1R 6.8K
※ 注意:EOLやその他の理由により本製品を廃棄する場合は、地域の規定に従って適切に処理してください。
※ YAGEO Corporation and its affiliates do not recommend the use of commercial or automotive grade products for high reliability applications or manned space flight. Disclaimer