Confirm
Find your products
Category
Sub Category
Series

ツェナーダイオード

SMD zener diodes provide stable voltage regulation in compact designs. These diodes offer fast switching speeds and low noise operation for high-frequency circuits. They are versatile and reliable for a range of voltage regulation applications.

 

BZT52C-W

500mW, 10~75V
  • Package: SOD123
  • Total power dissipation: max. 500 mW
  • Zener Voltage Range: 10~75V
  • ideally suited for automated assembly processes
  • Halogen and Antimony Free(HAF), RoHS compliant
yageo_SOD123_400x220_23090611_200.png
*More Information
PartNumber Package Zener Voltage Vz Nom. (V)*
Zener Impedance Zzt(Ω)*
Izt (mA) Power dissipation Pd (mW)*
Maximum Reverse Leakage Current Ir(μA)* Datasheet
BZT52C10W SOD-123 10 20 5 500 0.2
BZT52C11W SOD-123 11 20 5 500 0.1
BZT52C12W SOD-123 12 25 5 500 0.1
BZT52C13W SOD-123 13 30 5 500 0.1
BZT52C15W SOD-123 15 30 5 500 0.1
BZT52C16W SOD-123 16 40 5 500 0.1
BZT52C18W SOD-123 18 45 5 500 0.1
BZT52C2V4W SOD-123 2.4 100 5 500 50
BZT52C2V7W SOD-123 2.7 100 5 500 20
BZT52C20W SOD-123 20 55 5 500 0.1
BZT52C22W SOD-123 22 55 5 500 0.1
BZT52C24W SOD-123 24 70 5 500 0.1
BZT52C27W SOD-123 27 80 2 500 0.1
BZT52C3V0W SOD-123 3 95 5 500 10
BZT52C3V3W SOD-123 3.3 95 5 500 5
BZT52C3V6W SOD-123 3.6 90 5 500 5
BZT52C3V9W SOD-123 3.9 90 5 500 3
BZT52C30W SOD-123 30 80 2 500 0.1
BZT52C33W SOD-123 33 80 2 500 0.1
BZT52C36W SOD-123 36 90 2 500 0.1
BZT52C39W SOD-123 39 130 2 500 0.1
BZT52C4V3W SOD-123 4.3 90 5 500 3
BZT52C4V7W SOD-123 4.7 80 5 500 3
BZT52C43W SOD-123 43 130 2 500 2
BZT52C47W SOD-123 47 150 2 500 2
BZT52C5V1W SOD-123 5.1 60 5 500 2
BZT52C5V6W SOD-123 5.6 40 5 500 1
BZT52C51W SOD-123 51 180 2 500 1
BZT52C56W SOD-123 56 180 2 500 1
BZT52C6V2W SOD-123 6.2 10 5 500 3
BZT52C6V8W SOD-123 6.8 15 5 500 2
BZT52C62W SOD-123 62 200 2 500 0.2
BZT52C68W SOD-123 68 250 2 500 0.2
BZT52C7V5W SOD-123 7.5 15 5 500 1
BZT52C75W SOD-123 75 300 2 500 0.2
BZT52C8V2W SOD-123 8.2 15 5 500 0.7
BZT52C9V1W SOD-123 9.1 15 5 500 0.5
※ 注意:EOLやその他の理由により本製品を廃棄する場合は、地域の規定に従って適切に処理してください。
※ YAGEO Corporation and its affiliates do not recommend the use of commercial or automotive grade products for high reliability applications or manned space flight. Disclaimer