Confirm
Find your products
Category
Sub Category
Series

TVS (General)

TVS(過渡電圧抑制ダイオード)は、過電圧ピーク値への応答速度が速く、動的抵抗が低く、クランプ性能に優れています。YAGEOでは動作電圧範囲5~600V(それ以上)のさまざまなパッケージのTVS製品を提供しています。TVSは主に電子回路のデータ伝送ラインの単方向または双方向伝送に使用されます。

 

SMAJ

  • Case: DO214AC
  • Power: 400W
  • Reverse Stand-Off Voltage: 5.0~440V
  • Glass passivated junction
  • Excellent clamping capability
  • Fast response time: typically less than 1.0ps
SMAJ.jpg
*More Information
PartNumber Part Number alias Vrwm(V)
Vbr max.(V)
Vc(V)
It(mA) Ipp(A)
Ir(μA) Datasheet
SMAJ10A Unidirectional 10 12.3 17 1 23.5 5
SMAJ10CA Bidirectional 10 12.3 17 1 23.5 5
SMAJ100A Unidirectional 100 123 162 1 2.5 1
SMAJ100CA Bidirectional 100 123 162 1 2.5 1
SMAJ11A Unidirectional 11 13.5 18.2 1 22 1
SMAJ11CA Bidirectional 11 13.5 18.2 1 22 1
SMAJ110A Unidirectional 110 135 177 1 2.3 1
SMAJ110CA Bidirectional 110 135 177 1 2.3 1
SMAJ12A Unidirectional 12 14.7 19.9 1 20.1 1
SMAJ12CA Bidirectional 12 14.7 19.9 1 20.1 1
SMAJ120A Unidirectional 120 147 193 1 2.1 1
SMAJ120CA Bidirectional 120 147 193 1 2.1 1
SMAJ13A Unidirectional 13 15.9 21.5 1 18.6 1
SMAJ13CA Bidirectional 13 15.9 21.5 1 18.6 1
SMAJ130A Unidirectional 130 159 209 1 1.9 1
SMAJ130CA Bidirectional 130 159 209 1 1.9 1
SMAJ14A Unidirectional 14 17.2 23.2 1 17.2 1
SMAJ14CA Bidirectional 14 17.2 23.2 1 17.2 1
SMAJ15A Unidirectional 15 18.5 24.4 1 16.4 1
SMAJ15CA Bidirectional 15 18.5 24.4 1 16.4 1
SMAJ150A Unidirectional 150 185 243 1 1.6 1
SMAJ150CA Bidirectional 150 185 243 1 1.6 1
SMAJ16A Unidirectional 16 19.7 26 1 15.4 1
SMAJ16CA Bidirectional 16 19.7 26 1 15.4 1
SMAJ160A Unidirectional 160 197 259 1 1.5 1
SMAJ160CA Bidirectional 160 197 259 1 1.5 1
SMAJ17A Unidirectional 17 20.9 27.6 1 14.5 1
SMAJ17CA Bidirectional 17 20.9 27.6 1 14.5 1
SMAJ170A Unidirectional 170 209 275 1 1.5 1
SMAJ170CA Bidirectional 170 209 275 1 1.5 1
SMAJ18A Unidirectional 18 22.1 29.2 1 13.7 1
SMAJ18CA Bidirectional 18 22.1 29.2 1 13.7 1
SMAJ180A Unidirectional 180 222 292 1 1.4 1
SMAJ180CA Bidirectional 180 222 292 1 1.4 1
SMAJ190A Unidirectional 190 233 308 1 1.3 1
SMAJ190CA Bidirectional 190 233 308 1 1.3 1
SMAJ20A Unidirectional 20 24.5 32.4 1 12.3 1
SMAJ20CA Bidirectional 20 24.5 32.4 1 12.3 1
SMAJ200A Unidirectional 200 247 324 1 1.2 1
SMAJ200CA Bidirectional 200 247 324 1 1.2 1
SMAJ210A Unidirectional 210 263 340 1 1.2 1
SMAJ210CA Bidirectional 210 263 340 1 1.2 1
SMAJ22A Unidirectional 22 26.9 35.5 1 11.3 1
SMAJ22CA Bidirectional 22 26.9 35.5 1 11.3 1
SMAJ220A Unidirectional 220 272 356 1 1.1 1
SMAJ220CA Bidirectional 220 272 356 1 1.1 1
SMAJ24A Unidirectional 24 29.5 38.9 1 10.3 1
SMAJ24CA Bidirectional 24 29.5 38.9 1 10.3 1
SMAJ250A Unidirectional 250 309 405 1 1 1
SMAJ250CA Bidirectional 250 309 405 1 1 1
SMAJ26A Unidirectional 26 31.9 42.1 1 9.5 1
SMAJ26CA Bidirectional 26 31.9 42.1 1 9.5 1
SMAJ28A Unidirectional 28 34.4 45.4 1 8.8 1
SMAJ28CA Bidirectional 28 34.4 45.4 1 8.8 1
SMAJ30A Unidirectional 30 36.8 48.4 1 8.3 1
SMAJ30CA Bidirectional 30 36.8 48.4 1 8.3 1
SMAJ300A Unidirectional 300 371 486 1 0.8 1
SMAJ300CA Bidirectional 300 371 486 1 0.8 1
SMAJ33A Unidirectional 33 40.6 53.3 1 7.5 1
SMAJ33CA Bidirectional 33 40.6 53.3 1 7.5 1
SMAJ350A Unidirectional 350 432 567 1 0.7 1
SMAJ350CA Bidirectional 350 432 567 1 0.7 1
SMAJ36A Unidirectional 36 44.2 58.1 1 6.9 1
SMAJ36CA Bidirectional 36 44.2 58.1 1 6.9 1
SMAJ40A Unidirectional 40 49.1 64.5 1 6.2 1
SMAJ40CA Bidirectional 40 49.1 64.5 1 6.2 1
SMAJ400A Unidirectional 400 494 648 1 0.6 1
SMAJ400CA Bidirectional 400 494 648 1 0.6 1
SMAJ43A Unidirectional 43 52.8 69.4 1 5.8 1
SMAJ43CA Bidirectional 43 52.8 69.4 1 5.8 1
SMAJ440A Unidirectional 440 543 713 1 0.6 1
SMAJ440CA Bidirectional 440 543 713 1 0.6 1
SMAJ45A Unidirectional 45 55.3 72.7 1 5.5 1
SMAJ45CA Bidirectional 45 55.3 72.7 1 5.5 1
SMAJ48A Unidirectional 48 58.9 77.4 1 5.2 1
SMAJ48CA Bidirectional 48 58.9 77.4 1 5.2 1
SMAJ5.0A Unidirectional 5 7 9.2 10 43.5 800
SMAJ5.0CA Bidirectional 5 7 9.2 10 43.5 800
SMAJ51A Unidirectional 51 62.7 82.4 1 4.9 1
SMAJ51CA Bidirectional 51 62.7 82.4 1 4.9 1
SMAJ54A Unidirectional 54 66.3 87.1 1 4.6 1
SMAJ54CA Bidirectional 54 66.3 87.1 1 4.6 1
SMAJ58A Unidirectional 58 71.2 93.6 1 4.3 1
SMAJ58CA Bidirectional 58 71.2 93.6 1 4.3 1
SMAJ6.0A Unidirectional 6 7.37 10.3 10 38.8 800
SMAJ6.0CA Bidirectional 6 7.37 10.3 10 38.8 800
SMAJ6.5A Unidirectional 6.5 7.98 11.2 10 35.7 500
SMAJ6.5CA Bidirectional 6.5 7.98 11.2 10 35.7 500
SMAJ60A Unidirectional 60 73.7 96.8 1 4.1 1
SMAJ60CA Bidirectional 60 73.7 96.8 1 4.1 1
SMAJ64A Unidirectional 64 78.6 103 1 3.9 1
SMAJ64CA Bidirectional 64 78.6 103 1 3.9 1
SMAJ7.0A Unidirectional 7 8.6 12 10 33.3 200
SMAJ7.0CA Bidirectional 7 8.6 12 10 33.3 200
SMAJ7.5A Unidirectional 7.5 9.21 12.9 1 31 100
SMAJ7.5CA Bidirectional 7.5 9.21 12.9 1 31 100
SMAJ70A Unidirectional 70 86 113 1 3.5 1
SMAJ70CA Bidirectional 70 86 113 1 3.5 1
SMAJ75A Unidirectional 75 92.1 121 1 3.3 1
SMAJ75CA Bidirectional 75 92.1 121 1 3.3 1
SMAJ78A Unidirectional 78 95.8 126 1 3.2 1
SMAJ78CA Bidirectional 78 95.8 126 1 3.2 1
SMAJ8.0A Unidirectional 8 9.83 13.6 1 29.4 50
SMAJ8.0CA Bidirectional 8 9.83 13.6 1 29.4 50
SMAJ8.5A Unidirectional 8.5 10.4 14.4 1 27.8 20
SMAJ8.5CA Bidirectional 8.5 10.4 14.4 1 27.8 20
SMAJ85A Unidirectional 85 104 137 1 2.9 1
SMAJ85CA Bidirectional 85 104 137 1 2.9 1
SMAJ9.0A Unidirectional 9 11.1 15.4 1 26 10
SMAJ9.0CA Bidirectional 9 11.1 15.4 1 26 10
SMAJ90A Unidirectional 90 111 146 1 2.7 1
SMAJ90CA Bidirectional 90 111 146 1 2.7 1
※ 注意:EOLやその他の理由により本製品を廃棄する場合は、地域の規定に従って適切に処理してください。
※ YAGEO Corporation and its affiliates do not recommend the use of commercial or automotive grade products for high reliability applications or manned space flight. Disclaimer