YAGEO launched the high voltage chip resistor- VT series with moisture & sulfur resistant, thin film, high precision features
2023/04/27
YAGEO Group, the global leading passive component provider, recently launched automotive grade thin film chip resistor – VT Series. With the features of high voltage, precision, stability, the product offers case sizes of 1206, full operating voltage obeyed 1/4 W rated power, resistance range of 162K Ω-1.5M Ω, narrow tolerance of ±0.1%, ±0.25%, ±0.5%, ±1% and low TCR of ±10, ±25, ±50 ppm/°C. VT series is available to maintain high stability and reliability performance at high operating voltage circumstances. The special leaser trimming design allow VT series to have better voltage endurance comparing to other thin film products in the market. The passivation design is also included in this series to maintain high resistance stability in various environments, suitable for automotive electronics, telecommunication, industrial / medical equipment, test / measuring equipment and power system. Features & Reliability Requirements
|
|
To learn more about this product, please visit: Product Page