Part Number |
Series |
Size |
Packing |
Packing Description |
Resistance |
TCR |
Tolerance |
Power(W) |
Datasheet |
RT0201BRD07100RL
|
RT
|
0201 (0603) |
Paper tape |
07 inch Dia. reel |
100 |
±25ppm/°C |
±0.1% |
1/20 (0.05) |
|
RT0201BRD07102RL
|
RT
|
0201 (0603) |
Paper tape |
07 inch Dia. reel |
102 |
±25ppm/°C |
±0.1% |
1/20 (0.05) |
|
RT0201BRD0710KL
|
RT
|
0201 (0603) |
Paper tape |
07 inch Dia. reel |
10,000 |
±25ppm/°C |
±0.1% |
1/20 (0.05) |
|
RT0201BRD0711K3L
|
RT
|
0201 (0603) |
Paper tape |
07 inch Dia. reel |
11,300 |
±25ppm/°C |
±0.1% |
1/20 (0.05) |
|
RT0201BRD0711K5L
|
RT
|
0201 (0603) |
Paper tape |
07 inch Dia. reel |
11,500 |
±25ppm/°C |
±0.1% |
1/20 (0.05) |
|
RT0201BRD0711KL
|
RT
|
0201 (0603) |
Paper tape |
07 inch Dia. reel |
11,000 |
±25ppm/°C |
±0.1% |
1/20 (0.05) |
|
RT0201BRD07120RL
|
RT
|
0201 (0603) |
Paper tape |
07 inch Dia. reel |
120 |
±25ppm/°C |
±0.1% |
1/20 (0.05) |
|
RT0201BRD0712K1L
|
RT
|
0201 (0603) |
Paper tape |
07 inch Dia. reel |
12,100 |
±25ppm/°C |
±0.1% |
1/20 (0.05) |
|
RT0201BRD0712KL
|
RT
|
0201 (0603) |
Paper tape |
07 inch Dia. reel |
12,000 |
±25ppm/°C |
±0.1% |
1/20 (0.05) |
|
RT0201BRD07133RL
|
RT
|
0201 (0603) |
Paper tape |
07 inch Dia. reel |
133 |
±25ppm/°C |
±0.1% |
1/20 (0.05) |
|