*More Information
Total records 14,274
Part Number |
Series |
Size |
Packing |
Packing Description |
Resistance |
TCR |
Tolerance |
Power(W) |
Datasheet |
AT0402BRD07100KL
|
AT
|
0402 (1005) |
Paper tape |
07 inch Dia. reel |
100000 |
±25ppm/°C |
±0.1% |
1/16 (0.063) |
|
AT0402BRD07100RL
|
AT
|
0402 (1005) |
Paper tape |
07 inch Dia. reel |
100 |
±25ppm/°C |
±0.1% |
1/16 (0.063) |
|
AT0402BRD07102RL
|
AT
|
0402 (1005) |
Paper tape |
07 inch Dia. reel |
102 |
±25ppm/°C |
±0.1% |
1/16 (0.063) |
|
AT0402BRD07105RL
|
AT
|
0402 (1005) |
Paper tape |
07 inch Dia. reel |
105 |
±25ppm/°C |
±0.1% |
1/16 (0.063) |
|
AT0402BRD07107RL
|
AT
|
0402 (1005) |
Paper tape |
07 inch Dia. reel |
107 |
±25ppm/°C |
±0.1% |
1/16 (0.063) |
|
AT0402BRD0710K2L
|
AT
|
0402 (1005) |
Paper tape |
07 inch Dia. reel |
10200 |
±25ppm/°C |
±0.1% |
1/16 (0.063) |
|
AT0402BRD0710K5L
|
AT
|
0402 (1005) |
Paper tape |
07 inch Dia. reel |
10500 |
±25ppm/°C |
±0.1% |
1/16 (0.063) |
|
AT0402BRD0710K7L
|
AT
|
0402 (1005) |
Paper tape |
07 inch Dia. reel |
10700 |
±25ppm/°C |
±0.1% |
1/16 (0.063) |
|
AT0402BRD0710KL
|
AT
|
0402 (1005) |
Paper tape |
07 inch Dia. reel |
10000 |
±25ppm/°C |
±0.1% |
1/16 (0.063) |
|
AT0402BRD0710R2L
|
AT
|
0402 (1005) |
Paper tape |
07 inch Dia. reel |
10.2 |
±25ppm/°C |
±0.1% |
1/16 (0.063) |
|