Total records 2,529
Part Number Series Size Packing Packing Description Resistance TCR Tolerance Power(W) Datasheet
RE0201BRE07100KL RE 0201 (0603) Paper tape 07 inch Dia. reel 100,000 ±50ppm/°C ±0.1% 1/20 (0.05)
RE0201BRE07100RL RE 0201 (0603) Paper tape 07 inch Dia. Reel 100 ±50ppm/°C ±0.1% 1/20 (0.05)
RE0201BRE07102KL RE 0201 (0603) Paper tape 07 inch Dia. Reel 102,000 ±50ppm/°C ±0.1% 1/20 (0.05)
RE0201BRE07105KL RE 0201 (0603) Paper tape 07 inch Dia. Reel 105,000 ±50ppm/°C ±0.1% 1/20 (0.05)
RE0201BRE07107KL RE 0201 (0603) Paper tape 07 inch Dia. Reel 107,000 ±50ppm/°C ±0.1% 1/20 (0.05)
RE0201BRE0710K2L RE 0201 (0603) Paper tape 07 inch Dia. Reel 10,200 ±50ppm/°C ±0.1% 1/20 (0.05)
RE0201BRE0710K5L RE 0201 (0603) Paper tape 07 inch Dia. Reel 10,500 ±50ppm/°C ±0.1% 1/20 (0.05)
RE0201BRE0710KL RE 0201 (0603) Paper tape 07 inch Dia. Reel 10,000 ±50ppm/°C ±0.1% 1/20 (0.05)
RE0201BRE07113KL RE 0201 (0603) Paper tape 07 inch Dia. Reel 113,000 ±50ppm/°C ±0.1% 1/20 (0.05)
RE0201BRE07115KL RE 0201 (0603) Paper tape 07 inch Dia. Reel 115,000 ±50ppm/°C ±0.1% 1/20 (0.05)
1 2 3 4 5 ......
of
253
of
253
Show