Total records 17,609
Part Number Series Size Packing Packing Description Resistance TCR Tolerance Power(W) Datasheet
RC0075FR-07100RL RC 0075 (03015) Paper tape 07 inch Dia. Reel 100 Based on Spec ±1% 1/50 (0.02)
RC0075FR-0710RL RC 0075 (03015) Paper tape 07 inch Dia. Reel 10 Based on Spec ±1% 1/50 (0.02)
RC0075FR-07200KL RC 0075 (03015) Paper tape 07 inch Dia. Reel 200,000 Based on Spec ±1% 1/50 (0.02)
RC0075FR-07200RL RC 0075 (03015) Paper tape 07 inch Dia. Reel 200 Based on Spec ±1% 1/50 (0.02)
RC0075FR-07220KL RC 0075 (03015) Paper tape 07 inch Dia. Reel 220,000 Based on Spec ±1% 1/50 (0.02)
RC0075FR-07240RL RC 0075 (03015) Paper tape 07 inch Dia. Reel 240 Based on Spec ±1% 1/50 (0.02)
RC0075FR-07300RL RC 0075 (03015) Paper tape 07 inch Dia. Reel 300 Based on Spec ±1% 1/50 (0.02)
RC0075FR-073K01L RC 0075 (03015) Paper tape 07 inch Dia. Reel 3,010 Based on Spec ±1% 1/50 (0.02)
RC0075FR-073K3L RC 0075 (03015) Paper tape 07 inch Dia. Reel 3,300 Based on Spec ±1% 1/50 (0.02)
RC0075FR-0747RL RC 0075 (03015) Paper tape 07 inch Dia. Reel 47 Based on Spec ±1% 1/50 (0.02)
1 2 3 4 5 ......
of
1761
of
1761
Show