Total records 3,176
Part Number Series Size Packing Packing Description Resistance TCR Tolerance Power(W) Datasheet
RC0075FR-07200RP RC_P 0075 (03015) Paper tape 07 inch Dia. Reel 200 Based on Spec ±1% 1/50 (0.02)
RC0075JR-070RP RC_P 0075 (03015) Paper tape 07 inch Dia. Reel 0 Based on Spec ±5% 1/50 (0.02)
RC0075JR-07100KP RC_P 0075 (03015) Paper tape 07 inch Dia. Reel 100,000 Based on Spec ±5% 1/50 (0.02)
RC0075JR-074K7P RC_P 0075 (03015) Paper tape 07 inch Dia. Reel 1,700 Based on Spec ±5% 1/50 (0.02)
RC0100BR-07100RP RC_P 0100 (0402) Paper tape 07 inch Dia. Reel 100 Based on Spec ±0.1% 1/32 (0.03)
RC0100BR-07105KP RC_P 0100 (0402) Paper tape 07 inch Dia. Reel 105,000 Based on Spec ±0.1% 1/32 (0.03)
RC0100BR-07196KP RC_P 0100 (0402) Paper tape 07 inch Dia. Reel 196,000 Based on Spec ±0.1% 1/32 (0.03)
RC0100BR-071MP RC_P 0100 (0402) Paper tape 07 inch Dia. Reel 1,000,000 Based on Spec ±0.1% 1/32 (0.03)
RC0100BR-07200RP RC_P 0100 (0402) Paper tape 07 inch Dia. reel 200 Based on Spec ±0.1% 1/32 (0.03)
RC0100BR-07240KP RC_P 0100 (0402) Paper tape 07 inch Dia. Reel 240,000 Based on Spec ±0.1% 1/32 (0.03)
1 2 3 4 5 ......
of
318
of
318
Show