Total records 48
Part Number Series Size Packing Packing Description Resistance TCR Tolerance Power(W) Datasheet
PE0508FRE070R01L PE Wide Terminal 0508 (1220) Paper tape 07 inch Dia. Reel .01 ±50ppm/°C ±1% 1
PE0508FRE070R1L PE Wide Terminal 0508 (1220) Paper tape 07 inch Dia. Reel .1 ±50ppm/°C ±1% 1
PE0508FRF070R005L PE Wide Terminal 0508 (1220) Paper tape 07 inch Dia. reel .005 ±100ppm/°C ±1% 1
PE0508FRF070R01L PE Wide Terminal 0508 (1220) Paper tape 07 inch Dia. reel .01 ±100ppm/°C ±1% 1
PE0612DKF070R01L PE Wide Terminal 0612 (1632) Embossed plastic tape 07 inch Dia. Reel .01 ±100ppm/°C ±0.5% 1
PE0612FKE070R003L PE Wide Terminal 0612 (1632) Embossed plastic tape 07 inch Dia. Reel .003 ±50ppm/°C ±1% 1
PE0612FKE070R005L PE Wide Terminal 0612 (1632) Embossed plastic tape 07 inch Dia. Reel .005 ±50ppm/°C ±1% 1
PE0612FKE070R008L PE Wide Terminal 0612 (1632) Embossed plastic tape 07 inch Dia. Reel .008 ±50ppm/°C ±1% 1
PE0612FKE070R009L PE Wide Terminal 0612 (1632) Embossed plastic tape 07 inch Dia. Reel .009 ±50ppm/°C ±1% 1
PE0612FKE070R05L PE Wide Terminal 0612 (1632) Embossed plastic tape 07 inch Dia. Reel .05 ±50ppm/°C ±1% 1
1 2 3 4 5
of
5
of
5
Show