Total records 2,366
Part Number Series Size Packing Packing Description Resistance TCR Tolerance Power(W) Datasheet
PE0100FR-070R01L PE 0100 (0402) Paper tape 07 inch Dia. Reel .01 Based on Spec ±1% 1/32 (0.03)
PE0100FR-070R02L PE 0100 (0402) Paper tape 07 inch Dia. Reel .02 Based on Spec ±1% 1/32 (0.03)
PE0100FR-070R05L PE 0100 (0402) Paper tape 07 inch Dia. Reel .05 Based on Spec ±1% 1/32 (0.03)
PE0100FRG070R1L PE 0100 (0402) Paper tape 07 inch Dia. reel .1 ±200ppm/°C ±1% 1/32 (0.03)
PE0100FRG071RL PE 0100 (0402) Paper tape 07 inch Dia. Reel 1 ±200ppm/°C ±1% 1/32 (0.03)
PE0100JRG070R3L PE 0100 (0402) Paper tape 07 inch Dia. Reel .3 ±200ppm/°C ±5% 1/32 (0.03)
PE0100-R-070RL PE 0100 (0402) Paper tape 07 inch Dia. Reel 0 Based on Spec Jumper
PE0201DRF7W0R2L PE 0201 (0603) Paper tape 07 inch Dia. Reel .2 ±100ppm/°C ±0.5% 1/10 (0.1)
PE0201FRF070R075L PE 0201 (0603) Paper tape 07 inch Dia. reel .075 ±100ppm/°C ±1% 1/20 (0.05)
PE0201FRF070R15L PE 0201 (0603) Paper tape 07 inch Dia. reel .15 ±100ppm/°C ±1% 1/20 (0.05)
1 2 3 4 5 ......
of
237
of
237
Show