Total records 41
Part Number Series Size Packing Packing Description Resistance TCR Tolerance Power(W) Datasheet
VT1206BRB071M5L VT 1206 (3216) Paper tape 07 inch Dia. Reel 1,500,000 ±10ppm/°C ±0.1% 1/4
VT1206BRB071ML VT 1206 (3216) Paper tape 07 inch Dia. Reel 1,000,000 ±10ppm/°C ±0.1% 1/4
VT1206BRB07240KL VT 1206 (3216) Paper tape 07 inch Dia. Reel 240,000 ±10ppm/°C ±0.1% 1/4
VT1206BRB07330KL VT 1206 (3216) Paper tape 07 inch Dia. Reel 330,000 ±10ppm/°C ±0.1% 1/4
VT1206BRB07499KL VT 1206 (3216) Paper tape 07 inch Dia. Reel 499,000 ±10ppm/°C ±0.1% 1/4
VT1206BRB07750KL VT 1206 (3216) Paper tape 07 inch Dia. Reel 750,000 ±10ppm/°C ±0.1% 1/4
VT1206BRD07180KL VT 1206 (3216) Paper tape 07 inch Dia. Reel 180,000 ±25ppm/°C ±0.1% 1/4
VT1206BRD071M1L VT 1206 (3216) Paper tape 07 inch Dia. Reel 1,100,000 ±25ppm/°C ±0.1% 1/4
VT1206BRD071M2L VT 1206 (3216) Paper tape 07 inch Dia. Reel 1,200,000 ±25ppm/°C ±0.1% 1/4
VT1206BRD071M5L VT 1206 (3216) Paper tape 07 inch Dia. Reel 1,500,000 ±25ppm/°C ±0.1% 1/4
1 2 3 4 5
of
5
of
5
Show