Total records 34,962
Part Number Series Size Packing Packing Description Resistance TCR Tolerance Power(W) Datasheet
AC0201DR-07100KL AC 0201 (0603) Paper tape 07 inch Dia. reel 100,000 Based on Spec ±0.5% 1/20 (0.05)
AC0201DR-07102KL AC 0201 (0603) Paper tape 07 inch Dia. reel 102,000 Based on Spec ±0.5% 1/20 (0.05)
AC0201DR-07102RL AC 0201 (0603) Paper tape 07 inch Dia. reel 102 Based on Spec ±0.5% 1/20 (0.05)
AC0201DR-07105KL AC 0201 (0603) Paper tape 07 inch Dia. reel 105,000 Based on Spec ±0.5% 1/20 (0.05)
AC0201DR-07105RL AC 0201 (0603) Paper tape 07 inch Dia. reel 105 Based on Spec ±0.5% 1/20 (0.05)
AC0201DR-07107KL AC 0201 (0603) Paper tape 07 inch Dia. reel 107,000 Based on Spec ±0.5% 1/20 (0.05)
AC0201DR-07107RL AC 0201 (0603) Paper tape 07 inch Dia. reel 107 Based on Spec ±0.5% 1/20 (0.05)
AC0201DR-0710K2L AC 0201 (0603) Paper tape 07 inch Dia. reel 10,200 Based on Spec ±0.5% 1/20 (0.05)
AC0201DR-0710K5L AC 0201 (0603) Paper tape 07 inch Dia. reel 10,500 Based on Spec ±0.5% 1/20 (0.05)
AC0201DR-0710K7L AC 0201 (0603) Paper tape 07 inch Dia. reel 10,700 Based on Spec ±0.5% 1/20 (0.05)
1 2 3 4 5 ......
of
3497
of
3497
Show