Total records 8,048
Part Number Series Size Packing Packing Description Resistance TCR Tolerance Power(W) Datasheet
RP0402BRB07100KL RP 0402 (1005) Paper tape 07 inch Dia. Reel 100,000 ±10ppm/°C ±0.1% 1/16
RP0402BRB07100RL RP 0402 (1005) Paper tape 07 inch Dia. Reel 100 ±10ppm/°C ±0.1% 1/16
RP0402BRB0710KL RP 0402 (1005) Paper tape 07 inch Dia. Reel 10,000 ±10ppm/°C ±0.1% 1/16
RP0402BRB0712K7L RP 0402 (1005) Paper tape 07 inch Dia. Reel 12,700 ±10ppm/°C ±0.1% 1/16
RP0402BRB0715KL RP 0402 (1005) Paper tape 07 inch Dia. Reel 15,000 ±10ppm/°C ±0.1% 1/16
RP0402BRB0716K2L RP 0402 (1005) Paper tape 07 inch Dia. Reel 16,200 ±10ppm/°C ±0.1% 1/16
RP0402BRB0716K9L RP 0402 (1005) Paper tape 07 inch Dia. Reel 16,900 ±10ppm/°C ±0.1% 1/16
RP0402BRB0717K8L RP 0402 (1005) Paper tape 07 inch Dia. Reel 17,800 ±10ppm/°C ±0.1% 1/16
RP0402BRB0718K2L RP 0402 (1005) Paper tape 07 inch Dia. Reel 18,200 ±10ppm/°C ±0.1% 1/16
RP0402BRB071K82L RP 0402 (1005) Paper tape 07 inch Dia. Reel 1,820 ±10ppm/°C ±0.1% 1/16
1 2 3 4 5 ......
of
805
of
805
Show