Total records 1,759
Part Number Series Size Packing Packing Description Resistance TCR Tolerance Power(W) Datasheet
AF102MJR-0715RL AF_Array 102 Paper tape 07 inch Dia. Reel 15 Based on Spec ±5%
AF102MJR-0722RL AF_Array 102 Paper tape 07 inch Dia. Reel 22 Based on Spec ±5%
AF102MJR-0730RL AF_Array 102 Paper tape 07 inch Dia. Reel 30 Based on Spec ±5%
AF102MJR-0733RL AF_Array 102 Paper tape 07 inch Dia. Reel 33 Based on Spec ±5%
AF102MJR-0739RL AF_Array 102 Paper tape 07 inch Dia. Reel 39 Based on Spec ±5%
AF102MJR-0743RL AF_Array 102 Paper tape 07 inch Dia. Reel 43 Based on Spec ±5%
AF102MJR-0747RL AF_Array 102 Paper tape 07 inch Dia. Reel 47 Based on Spec ±5%
AF104MJR-0736RL AF_Array 102 Paper tape 07 inch Dia. Reel 36 Based on Spec ±5%
AF122-FR-07100KL AF_Array 0402 x 2 (0404) Paper tape 07 inch Dia. reel 100,000 Based on Spec ±1% 1/16 (0.063)
AF122-FR-07100RL AF_Array 0402 x 2 (0404) Paper tape 07 inch Dia. reel 100 Based on Spec ±1% 1/16 (0.063)
of
176
Show