Total records 21
Part Number Application Series Series Description Size TCC RV (Vdc) Cap. Cap. Tol. Length L (mm)* Width W (mm)* Thickness T (mm)* Test Method Packing Characteristic Charts Charts* Series Datasheet
AC0603JRX8G9BN102 Automotive AC HiTemp Automotive grade for high temperature application 0603 (1608) X8G 50 1 nF ±5% 1.60 ±0.10 0.80 ±0.10 0.80 ±0.10 AEC Q200 Paper/PE Tape Reel 7 inch
AC0603JRX8G9BN103 Automotive AC HiTemp Automotive grade for high temperature application 0603 (1608) X8G 50 10 nF ±5% 1.60 ±0.10 0.80 ±0.10 0.80 ±0.10 AEC Q200 Paper/PE Tape Reel 7 inch
AC0603JRX8G9BN152 Automotive AC HiTemp Automotive grade for high temperature application 0603 (1608) X8G 50 1.5 nF ±5% 1.60 ±0.10 0.80 ±0.10 0.80 ±0.10 AEC Q200 Paper/PE Tape Reel 7 inch
AC0603JRX8G9BN222 Automotive AC HiTemp Automotive grade for high temperature application 0603 (1608) X8G 50 2.2 nF ±5% 1.60 ±0.10 0.80 ±0.10 0.80 ±0.10 AEC Q200 Paper/PE Tape Reel 7 inch
AC0603JRX8G9BN332 Automotive AC HiTemp Automotive grade for high temperature application 0603 (1608) X8G 50 3.3 nF ±5% 1.60 ±0.10 0.80 ±0.10 0.80 ±0.10 AEC Q200 Paper/PE Tape Reel 7 inch
AC0603JRX8G9BN472 Automotive AC HiTemp Automotive grade for high temperature application 0603 (1608) X8G 50 4.7 nF ±5% 1.60 ±0.10 0.80 ±0.10 0.80 ±0.10 AEC Q200 Paper/PE Tape Reel 7 inch
AC0603JRX8G9BN681 Automotive AC HiTemp Automotive grade for high temperature application 0603 (1608) X8G 50 680 pF ±5% 1.60 ±0.10 0.80 ±0.10 0.80 ±0.10 AEC Q200 Paper/PE Tape Reel 7 inch
AC0603JRX8G9BN682 Automotive AC HiTemp Automotive grade for high temperature application 0603 (1608) X8G 50 6.8 nF ±5% 1.60 ±0.10 0.80 ±0.10 0.80 ±0.10 AEC Q200 Paper/PE Tape Reel 7 inch
AC0805JRX8G0BN102 Automotive AC HiTemp Automotive grade for high temperature application 0805 (2012) X8G 100 1 nF ±5% 2.00 ±0.20 1.25 ±0.20 0.85 ±0.10 AEC Q200 Paper/PE Tape Reel 7 inch
AC0805JRX8G0BN103 Automotive AC HiTemp Automotive grade for high temperature application 0805 (2012) X8G 100 10 nF ±5% 2.00 ±0.20 1.25 ±0.20 0.85 ±0.10 AEC Q200 Paper/PE Tape Reel 7 inch
1 2 3
of
3
of
3
Show