Advanced Search
Total records 334
Part Number | Application | Series | Series Description | Size | TCC | RV (Vdc) | Cap. | Cap. Tol. | Length L (mm)* | Width W (mm)* | Thickness T (mm)* | Test Method | Packing | Characteristic Charts Charts* | Series Datasheet |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
CC0201MRY5V5BB104 | General Purpose | CC Y5V | General purpose Y5V | 0201 (0603) | Y5V | 6.3 | 100 nF | ±20% | 0.60 ±0.03 | 0.30 ±0.03 | 0.30 ±0.03 | IEC-60384 | Paper/PE Tape Reel 7 inch | ||
CC0201ZPY5V5BB104 | General Purpose | CC Y5V | General purpose Y5V | 0201 (0603) | Y5V | 6.3 | 100 nF | -20~+80% | 0.60 ±0.03 | 0.30 ±0.03 | 0.30 ±0.03 | IEC-60384 | Paper/PE Tape Reel 13 inch | ||
CC0201ZRY5V4BB104 | General Purpose | CC Y5V | General purpose Y5V | 0201 (0603) | Y5V | 4 | 100 nF | -20~+80% | 0.60 ±0.03 | 0.30 ±0.03 | 0.30 ±0.03 | IEC-60384 | Paper/PE Tape Reel 7 inch | ||
CC0201ZRY5V5BB104 | General Purpose | CC Y5V | General purpose Y5V | 0201 (0603) | Y5V | 6.3 | 100 nF | -20~+80% | 0.60 ±0.03 | 0.30 ±0.03 | 0.30 ±0.03 | IEC-60384 | Paper/PE Tape Reel 7 inch | ||
CC0201ZRY5V6BB103 | General Purpose | CC Y5V | General purpose Y5V | 0201 (0603) | Y5V | 10 | 10 nF | -20~+80% | 0.60 ±0.03 | 0.30 ±0.03 | 0.30 ±0.03 | IEC-60384 | Paper/PE Tape Reel 7 inch | ||
CC0402MPY5V6BB474 | General Purpose | CC Y5V | General purpose Y5V | 0402 (1005) | Y5V | 10 | 470 nF | ±20% | 1.00 ±0.05 | 0.50 ±0.05 | 0.50 ±0.05 | IEC-60384 | Paper/PE Tape Reel 13 inch | ||
CC0402MPY5V7BB473 | General Purpose | CC Y5V | General purpose Y5V | 0402 (1005) | Y5V | 16 | 47 nF | ±20% | 1.00 ±0.05 | 0.50 ±0.05 | 0.50 ±0.05 | IEC-60384 | Paper/PE Tape Reel 13 inch | ||
CC0402MRY5V6BB104 | General Purpose | CC Y5V | General purpose Y5V | 0402 (1005) | Y5V | 10 | 100 nF | ±20% | 1.00 ±0.05 | 0.50 ±0.05 | 0.50 ±0.05 | IEC-60384 | Paper/PE Tape Reel 7 inch | ||
CC0402MRY5V6BB105 | General Purpose | CC Y5V | General purpose Y5V | 0402 (1005) | Y5V | 10 | 1 uF | ±20% | 1.00 ±0.05 | 0.50 ±0.05 | 0.50 ±0.05 | IEC-60384 | Paper/PE Tape Reel 7 inch | ||
CC0402MRY5V6BB224 | General Purpose | CC Y5V | General purpose Y5V | 0402 (1005) | Y5V | 10 | 220 nF | ±20% | 1.00 ±0.05 | 0.50 ±0.05 | 0.50 ±0.05 | IEC-60384 | Paper/PE Tape Reel 7 inch |
Show