Total records 4,143
Part Number Series Power(W) Tolerance TCR Resistance Packing Datasheet
MF0204DRE52-140R MF0 0.4 ±0.5% ±50 ppm/℃ 140R Tape/Reel
MF0204DRE52-22R MF0 0.4 ±0.5% ±50 ppm/℃ 22R Tape/Reel
MF0204DRE52-24R3 MF0 0.4 ±0.5% ±50 ppm/℃ 24.3R Tape/Reel
MF0204DRE52-2K7 MF0 0.4 ±0.5% ±50 ppm/℃ 2.7K Tape/Reel
MF0204DRE52-36R MF0 0.4 ±0.5% ±50 ppm/℃ 36R Tape/Reel
MF0204DRE52-49R9 MF0 0.4 ±0.5% ±50 ppm/℃ 49.9R Tape/Reel
MF0204DRE52-4K7 MF0 0.4 ±0.5% ±50 ppm/℃ 4.7K Tape/Reel
MF0204DRE52-56R MF0 0.4 ±0.5% ±50 ppm/℃ 56R Tape/Reel
MF0204DRE52-62R MF0 0.4 ±0.5% ±50 ppm/℃ 62R Tape/Reel
MF0204DRE52-6K2 MF0 0.4 ±0.5% ±50 ppm/℃ 6.2K Tape/Reel
1 2 3 4 5 ......
of
415
of
415
Show