Confirm
Part Number

※ Enter at least 6 digits (5 for circuit protection) for yageo part number search.
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
Total records 1,731
PartNumber Series Voltage Tolerance Capacitance Pitch Case Size Life Datasheet
LC400M0150BPF-2535 LC 400V ±20% 150 10.0 mm 2535 5000 Hours
LC400M0560BPF-3545 LC 400V ±20% 560 10.0 mm 3545 5000 Hours
LC400M0560BPF-3550 LC 400V ±20% 560 10.0 mm 3550 5000 Hours
LC400M0680BPF-3550 LC 400V ±20% 680 10.0 mm 3550 5000 Hours
LC450M0100BPF-2530 LC 450V ±20% 100 10.0 mm 2530 5000 Hours
LC450M0680BPF-3560 LC 450V ±20% 680 10.0 mm 3560 5000 Hours
LF400M1000BP4-4560 LF 400V ±20% 1000 10.0 mm 4560
LF450M0680BN4-3580 LF 450V ±20% 680 3580
LG006M12K0BPF-2225 LG 6.3V ±20% 12000 10.0 mm 2225 2000 Hours
LG006M15K0BPF-2230 LG 6.3V ±20% 15000 10.0 mm 2230 2000 Hours
of
174
Show