Total records 13,585
PartNumber Series Voltage Tolerance Capacitance Pitch Case Size Life Datasheet
S5004M0022A1F-0405 S5 4V ±20% 22 1.5 mm 405 1000 Hours
S5004M0022A5F-0405 S5 4V ±20% 22 5.0 mm 405 1000 Hours
S5004M0022AZF-0405 S5 4V ±20% 22 2.5 4X5 1000 Hours
S5004M0022B1F-0405 S5 4V ±20% 22 1.5 4X5 1000 Hours
S5004M0033A1F-0405 S5 4V ±20% 33 1.5 4X5 1000 Hours
S5004M0033A5F-0405 S5 4V ±20% 33 5 4X5 1000 Hours
S5004M0033AZF-0405 S5 4V ±20% 33 2.5 4X5 1000 Hours
S5004M0033B1F-0405 S5 4V ±20% 33 1.5 4X5 1000 Hours
S5004M0047A2F-0505 S5 4V ±20% 47 2 5X5 1000 Hours
S5004M0047A5F-0505 S5 4V ±20% 47 5 5X5 1000 Hours
of
1359
Show