Total records 206
PartNumber PartNumber* Series Series* Part Number alias Tol. of R25* mm mm* (Ω) (Ω)* (A) (A)* (s) (s)* (mW/°C) (mW/°C)* (μF) (μF)* (W) (W)* (°C) (°C)* Doc. Doc.*
N08SP003L SP ±15% 08 3 3 48 12 120 2 -40~+170
N08SP003M SP ±20% 08 3 3 48 12 120 2 -40~+170
N08SP004L SP ±15% 08 4 3 45 12 120 2 -40~+170
N08SP004M SP ±20% 08 4 3 45 12 120 2 -40~+170
N08SP005L SP ±15% 08 5 3 48 9 120 2 -40~+170
N08SP005M SP ±20% 08 5 3 48 9 120 2 -40~+170
N08SP006L SP ±15% 08 6 3 45 9 120 2 -40~+170
N08SP006M SP ±20% 08 6 3 45 9 120 2 -40~+170
N08SP008L SP ±15% 08 8 3 45 9 120 2 -40~+170
N08SP008M SP ±20% 08 8 3 45 9 120 2 -40~+170
1 2 3 4 5 ......
of
21
of
21
Show