Advanced Search
Total records 1
Part Number | Status | Application | Series | Series Description | Size | TCC | RV (Vdc) | Cap. | Cap. Tol. | Length L (mm)* | Width W (mm)* | Thickness T (mm)* | Test Method | Packing | Characteristic Charts Charts* | Series Datasheet |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
CC0603JRNPO9BN330 | General Purpose | CC NPO | General purpose NPO | 0603 (1608) | NPO | 50 | 33 pF | ±5% | 1.60 ±0.10 | 0.80 ±0.10 | 0.80 ±0.10 | IEC-60384 | Paper/PE Tape Reel 7 inch |
of
1
Show