Advanced Search
Total records 1
Part Number | Status | Application | Series | Series Description | Size | TCC | RV (Vdc) | Cap. | Cap. Tol. | Length L (mm)* | Width W (mm)* | Thickness T (mm)* | Test Method | Packing | Characteristic Charts Charts* | Series Datasheet |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
CC0402JRNPO0BN100 | General Purpose | CC MV | General purpose midle voltage | 0402 (1005) | NPO | 100 | 10 pF | ±5% | 1.00 ±0.05 | 0.50 ±0.05 | 0.50 ±0.05 | IEC-60384 | Paper/PE Tape Reel 7 inch |
of
1
Show