Confirm
Find your products
Category
Sub Category
Series

X2Y

X2Ys are multi-layer ceramic devices which can be used for common-mode or decoupling filtering. Ultra low ESL allows for superior data-line filtering.

 

X2Y

  • Excellent performance in EMI suppression or decoupling
  • Ultra-low equivalent series inductance (ESL)
  • Provides differential & common mode filtering with a single device
  • RoHS-compliant & halogen-free
yageo_x2y_19051822_982.png
*More Information
Size
Part Number
Temperature Voltage
Tolerance
Capacitance
Packing Datasheet Doc.*
0603 (1608) CX0603MRX5R6BB224 -55°C~85°C 10 V ±20% 220000 7" Paper
0603 (1608) CX0603MRX5R6BB334 -55°C~85°C 10 V ±20% 330000 7" Paper
0603 (1608) CX0603MRX5R6BB474 -55°C~85°C 10 V ±20% 470000 7" Paper
0603 (1608) CX0603MRX7R0BB102 -55°C~125°C 100 V ±20% 1000 7" Paper
0603 (1608) CX0603MRX7R0BB152 -55°C~125°C 100 V ±20% 1500 7" Paper
0603 (1608) CX0603MRX7R0BB222 -55°C~125°C 100 V ±20% 2200 7" Paper
0603 (1608) CX0603MRX7R0BB472 -55°C~125°C 100 V ±20% 4700 7" Paper
0603 (1608) CX0603MRX7R0BB562 -55°C~125°C 100 V ±20% 5600 7" Paper
0603 (1608) CX0603MRX7R6BB104 -55°C~125°C 10 V ±20% 100000 7" Paper
0603 (1608) CX0603MRX7R7BB102 -55°C~125°C 16 V ±20% 1000 7" Paper
0603 (1608) CX0603MRX7R7BB473 -55°C~125°C 16 V ±20% 47000 7" Paper
0603 (1608) CX0603MRX7R7BB563 -55°C~125°C 16 V ±20% 56000 7" Paper
0603 (1608) CX0603MRX7R8BB223 -55°C~125°C 25 V ±20% 22000 7" Paper
0603 (1608) CX0603MRX7R9BB103 -55°C~125°C 50 V ±20% 10000 7" Paper
0603 (1608) CX0603MRX7R9BB152 -55°C~125°C 50 V ±20% 1500 7" Paper
0603 (1608) CX0603MRX7R9BB562 -55°C~125°C 50 V ±20% 5600 7" Paper
0805 (2012) CX0805MRX7R0BB102 -55°C~125°C 100 V ±20% 1000 7" Paper
0805 (2012) CX0805MRX7R0BB103 -55°C~125°C 100 V ±20% 10000 7" Paper
0805 (2012) CX0805MRX7R0BB472 -55°C~125°C 100 V ±20% 4700 7" Paper
0805 (2012) CX0805MRX7R7BB104 -55°C~125°C 16 V ±20% 100000 7" Paper
0805 (2012) CX0805MRX7R7BB473 -55°C~125°C 16 V ±20% 47000 7" Paper
0805 (2012) CX0805MRX7R8BB223 -55°C~125°C 25 V ±20% 22000 7" Paper
0805 (2012) CX0805MRX7R8BB393 -55°C~125°C 25 V ±20% 39000 7" Paper
0805 (2012) CX0805MRX7R9BB153 -55°C~125°C 50 V ±20% 15000 7" Paper
0805 (2012) CX0805MRX7R9BB183 -55°C~125°C 50 V ±20% 18000 7" Paper
0805 (2012) CX0805MRX7R9BB223 -55°C~125°C 50 V ±20% 22000 7" Paper
1206 (3216) CX1206MKX7R6BB474 -55°C~125°C 10 V ±20% 470000 7" Blister
1206 (3216) CX1206MKX7R7BB224 -55°C~125°C 16 V ±20% 220000 7" Blister
1206 (3216) CX1206MKX7R7BB394 -55°C~125°C 16 V ±20% 390000 7" Blister
1206 (3216) CX1206MKX7R9BB104 -55°C~125°C 50 V ±20% 100000 7" Blister
1206 (3216) CX1206MKX7R9BB473 -55°C~125°C 50 V ±20% 47000 7" Blister
1210 (3225) CX1210MKX7R8BB474 -55°C~125°C 25 V ±20% 470000 7" Blister
1210 (3225) CX1210MKX7R8BB564 -55°C~125°C 25 V ±20% 560000 7" Blister
* Reminder: In case you need to dispose of this product for EOL or other reasons, please follow local disposal policy.