Confirm
Find your products
Category
Sub Category
Series

Patch Antenna

Patch Antenna

GPS/GNSS

  • Easy installation
  • Flexible cable length and connector type
  • Operating temperature: -40°C-85°C
  • RoHS-compliant & halogen-free
yageo_Patch_gps_gnss_800x440_19052621_583.png
*More Information
Part Number Part Number*
Image Image* Operation Frequency Operation Frequency*
Size Size*
Doc. Doc.*
ANT1010B00FT1575S GPS 10x10x4 mm
ANT1212B00BT1575S GPS 12x12x4 mm
ANT1212B00CT1575S GPS 12x12x2 mm
ANT1212B00DT1575S GPS 12x12x4 mm
ANT1212B00FT1575S GPS 12x12x4 mm
ANT1515B00DT1575S GPS 15x15x4 mm
ANT1515B00FT1575S GPS 15x15x4 mm
ANT1606B00DT1575S GPS 16x6x4 mm
ANT1818B00AT1575S GPS 18x18x2 mm
ANT1818B00BT1516S GPS/GLONASS 18x18x4 mm
ANT1818B00BT1575S GPS 18x18x4 mm
ANT1818B00CT1575S GPS 18x18x2 mm
ANT1818B00DT1516S GPS/GLONASS 18x18x4 mm
ANT1818B00DT1575S GPS 18x18x4 mm
ANT1818B00ET1575S GPS 18x18x2 mm
ANT2525B00AT1575S GPS 25x25x2 mm
ANT2525B00BT1516S GPS/GLONASS 25x25x4 mm
ANT2525B00BT1575S GPS 25x25x4 mm
ANT2525B00CT1575S GPS 25x25x2 mm
ANT2525B00DT1516S GPS/GLONASS 25x25x4 mm
ANT2525B00DT1575S GPS 25x25x4 mm
ANT2525B00ET1575S GPS 25x25x2 mm
ANT2525B00FT1575S GPS 25x25x4 mm
ANT2525B00FTGNSSS GNSS 25x25x4 mm
* Reminder: In case you need to dispose of this product for EOL or other reasons, please follow local disposal policy.