Confirm
Find your products
Category
Sub Category
Series

Thermal Management

Using high thermal conductivity aluminum nitride (AlN) substrate, these thermal jumpers enable efficient heat transfer across electrically isolated areas. They ensure superior thermal conduction while maintaining electrical insulation, making them ideal for compact power designs and localized thermal hotspots.

 

TJ Jumper

Electrically Isolated Thermal Conductor – Thermal Chip Jumper
  • Electrically Isolated Thermal Conduction
  • Available in size : 0603 / 0612 / 1206 / 1225
  • AlN Substrate with thermal conductivity up to 170 W/m·K
  • Dielectric Strength: >1 kVAC
  • Low Thermal Resistance
  • Halogen Free, RoHS Compliant
yageo_TJ_25052615_968.png
*More Information
Size
Power
Tolerance
TCR
Res. Min.Ω
Res. Max.Ω
Datasheet
0603 - - - - -
0612 - - - - -
1206 - - - - -
1225 - - - - -
※ Reminder: In case you need to dispose of this product for EOL or other reasons, please follow local disposal policy.
※ YAGEO Corporation and its affiliates do not recommend the use of commercial or automotive grade products for high reliability applications or manned space flight. Disclaimer