Confirm
Find your products
Category
Sub Category
Series

Surge

YAGEO anti-surge chip resistors demonstrate excellent pulse loading performance.

 

SR

Anti-surge Chip Resistor
  • Excellent pulse loading performance
  • High stability & reliability
  • Narrow tolerance to 0.5%
  • AEC-Q200 compliant
SR.png
yageo_prod_application_icon.png Application
Show More
*More Information
Size
Power
Tolerance
TCR
Res. Min.Ω
Res. Max.Ω
Datasheet
0402 1/16 ±5% 200 1 1M
0402 1/16 ±0.5% 200 1 1M
0402 1/8 ±0.5% 200 1 1M
0402 1/8 ±5% 200 1 1M
0402 1/5 ±5% 200 1 1M
0402 1/5 ±0.5% 200 1 1M
0603 1/10 ±0.5% 200 1 1M
0603 1/10 ±5% 200 1 1M
0603 1/5 ±5% 200 1 1M
0603 1/5 ±0.5% 200 1 1M
0603 1/4 ±0.5% 200 1 1M
0603 1/4 ±5% 200 1 1M
0805 1/8 ±5% 200 1 1M
0805 1/8 ±0.5% 200 1 1M
0805 1/4 ±0.5% 200 1 1M
0805 1/4 ±5% 200 1 1M
0805 1/3 ±5% 200 1 1M
0805 1/3 ±0.5% 200 1 1M
0805 1/2 ±0.5% 200 1 1M
0805 1/2 ±5% 200 1 1M
1206 1/4 ±5% 200 1 1M
1206 1/4 ±0.5% 200 1 1M
1206 1/2 ±0.5% 200 1 1M
1206 1/2 ±5% 200 1 1M
1206 3/4 ±5% 200 1 1M
1206 3/4 ±0.5% 200 1 1M
1210 1/2 ±0.5% 200 1 1M
1210 1/2 ±5% 200 1 1M
1218 1 ±5% 200 1 1M
1218 1 ±0.5% 200 1 1M
2010 3/4 ±0.5% 200 1 1M
2010 3/4 ±5% 200 1 1M
2512 1 ±5% 200 1 1M
2512 1 ±0.5% 200 1 1M
2512 2 ±0.5% 200 1 1M
2512 2 ±5% 200 1 1M
※ Reminder: In case you need to dispose of this product for EOL or other reasons, please follow local disposal policy.
※ YAGEO Corporation and its affiliates do not recommend the use of commercial or automotive grade products for high reliability applications or manned space flight. Disclaimer